LM2594HV

ACTIVE

SIMPLE SWITCHER Power Converter 150 kHz 0.5A Step-Down Voltage Regulator

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMR36506 ACTIVE 3-V to 65-V, 0.6-A ultra-small synchronous buck converter with 4 μA IQ Higher Fsw, better efficiency, lower EMI and lower IQ.
TPSM5601R5H ACTIVE 60-V input, 1-V to 16-V output, 1.5-A power module in enhanced HotRod™ QFN package Save board space, simplify design and speed time to market with an integrated-inductor power module.

Product details

Iout (max) (A) 0.5 Vin (min) (V) 4.5 Vin (max) (V) 60 Topology Buck Type Converter Switching frequency (min) (kHz) 110 Switching frequency (max) (kHz) 173 Features Enable, Over Current Protection Control mode Voltage mode Vout (min) (V) 3.3 Vout (max) (V) 37 Rating Catalog Operating temperature range (°C) -40 to 125
Iout (max) (A) 0.5 Vin (min) (V) 4.5 Vin (max) (V) 60 Topology Buck Type Converter Switching frequency (min) (kHz) 110 Switching frequency (max) (kHz) 173 Features Enable, Over Current Protection Control mode Voltage mode Vout (min) (V) 3.3 Vout (max) (V) 37 Rating Catalog Operating temperature range (°C) -40 to 125
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • New product available:
  • For faster time to market:
  • 3.3-V, 5-V, 12-V, and adjustable output versions
  • Adjustable version output voltage range: 1.2 V to 37 V (57-V for the HV version), ±4% maximum over line and load conditions
  • Available in 8-pin surface-mount SOIC and 8-pin PDIP packages
  • Ensured 0.5-A output current
  • Input voltage range up to 60 V
  • Requires only four external components
  • 150-kHz fixed-frequency internal oscillator
  • TTL shutdown capability
  • Low power standby mode, I Q typically 85 µA
  • High efficiency
  • Uses readily-available standard inductors
  • Thermal shutdown and current-limit protection
  • Create a custom design using the LM2594HV with the WEBENCH Power Designer
  • New product available:
  • For faster time to market:
  • 3.3-V, 5-V, 12-V, and adjustable output versions
  • Adjustable version output voltage range: 1.2 V to 37 V (57-V for the HV version), ±4% maximum over line and load conditions
  • Available in 8-pin surface-mount SOIC and 8-pin PDIP packages
  • Ensured 0.5-A output current
  • Input voltage range up to 60 V
  • Requires only four external components
  • 150-kHz fixed-frequency internal oscillator
  • TTL shutdown capability
  • Low power standby mode, I Q typically 85 µA
  • High efficiency
  • Uses readily-available standard inductors
  • Thermal shutdown and current-limit protection
  • Create a custom design using the LM2594HV with the WEBENCH Power Designer

The LM2594xx series of regulators are monolithic integrated circuits that provide all the active functions for a step-down (buck) switching regulator, capable of driving a 0.5-A load with excellent line and load regulation. These devices are available in fixed output voltages of 3.3 V, 5 V, 12 V, and an adjustable output version, and are packaged in a 8-pin PDIP and a 8-pin surface-mount SOIC package.

Requiring a minimum number of external components, these regulators are simple to use and feature internal frequency compensation, a fixed-frequency oscillator, and improved line and load regulation specifications.

The new product, LMR36506, offers reduced BOM cost, higher efficiency, and smaller solution size with many other features. See the Device Comparison Table to compare specs. Start WEBENCH Design with LMR36506.

A standard series of inductors (both through-hole and surface-mount types) are available from several different manufacturers optimized for use with the LM2594xx series. This feature greatly simplifies the design of switch-mode power supplies.

Other features include an ensured ±4% tolerance on output voltage under all conditions of input voltage and output load conditions, and ±15% on the oscillator frequency. External shutdown is included, featuring typically 85-µA standby current. Self-protection features include a two stage frequency reducing current limit for the output switch and an overtemperature shutdown for complete protection under fault conditions.

The LM2594HV is for applications requiring an input voltage up to 60 V.

The LM2594xx series of regulators are monolithic integrated circuits that provide all the active functions for a step-down (buck) switching regulator, capable of driving a 0.5-A load with excellent line and load regulation. These devices are available in fixed output voltages of 3.3 V, 5 V, 12 V, and an adjustable output version, and are packaged in a 8-pin PDIP and a 8-pin surface-mount SOIC package.

Requiring a minimum number of external components, these regulators are simple to use and feature internal frequency compensation, a fixed-frequency oscillator, and improved line and load regulation specifications.

The new product, LMR36506, offers reduced BOM cost, higher efficiency, and smaller solution size with many other features. See the Device Comparison Table to compare specs. Start WEBENCH Design with LMR36506.

A standard series of inductors (both through-hole and surface-mount types) are available from several different manufacturers optimized for use with the LM2594xx series. This feature greatly simplifies the design of switch-mode power supplies.

Other features include an ensured ±4% tolerance on output voltage under all conditions of input voltage and output load conditions, and ±15% on the oscillator frequency. External shutdown is included, featuring typically 85-µA standby current. Self-protection features include a two stage frequency reducing current limit for the output switch and an overtemperature shutdown for complete protection under fault conditions.

The LM2594HV is for applications requiring an input voltage up to 60 V.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 23
Type Title Date
* Data sheet LM2594xx SIMPLE SWITCHER Power Converter, 150-kHz, 0.5-A, Step-Down Voltage Regulator datasheet (Rev. F) PDF | HTML 31 May 2023
Application note Semiconductor and IC Package Thermal Metrics (Rev. D) PDF | HTML 25 Mar 2024
Technical article How to increase system reliability and simplify design using DC/DC converters PDF | HTML 13 Jun 2016
Technical article The importance of accurate switching frequency and current limit when selecting bu PDF | HTML 19 Apr 2016
Technical article Advantages of leaded packages in robust industrial designs PDF | HTML 08 Mar 2016
Application note Cap Drop Offline Supply for E-Meters 16 Jun 2015
Application note Cost-Effective Transformerless Offline Supply for Light Load Applications (Rev. A) 16 Jun 2015
Application note Low EMI Layout Made SIMPLE With LM43600/1/2/3 and LM46000/1/2 (Rev. A) 12 Sep 2014
Application note AN-2162 Simple Success With Conducted EMI From DC-DC Converters (Rev. C) 24 Apr 2013
Application note AN-1081 Low-Cost Low-Parts-Count DC/DC Converter With Multiple Outputs (Rev. B) 23 Apr 2013
Application note AN-1149 Layout Guidelines for Switching Power Supplies (Rev. C) 23 Apr 2013
Application note AN-1197 Selecting Inductors for Buck Converters (Rev. B) 23 Apr 2013
Application note AN-1229 SIMPLE SWITCHER PCB Layout Guidelines (Rev. C) 23 Apr 2013
Application note AN-1246 Stresses in Wide Input DC-DC Converters (Rev. C) 23 Apr 2013
Application note AN-1520 A Guide to Board Layout for Best Thermal Resistance for Exposed Packages (Rev. B) 23 Apr 2013
Application note AN-1566 Techniques for Thermal Analysis of Switching Power Supply Designs (Rev. A) 23 Apr 2013
Application note AN-1889 How to Measure the Loop Transfer Function of Power Supplies (Rev. A) 23 Apr 2013
Application note AN-2155 Layout Tips for EMI Reduction in DC/ DC Converters (Rev. A) 23 Apr 2013
Application note Buck Converters Provide a Battery Charger and System Power 21 Mar 2007
Application note Simple Techniques Minimize Cross-Coupling in Distributed Power Systems 21 Mar 2007
Application note Input and Output Capacitor Selection 19 Sep 2005
More literature SEM1600 Topic 4: Constructing Your Power Supply – Layout Considerations 12 Jul 2005
Application note AN-643 EMI/RFI Board Design (Rev. B) 03 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM2594HV-ADJ PSpice Transient Model (Rev. A)

SNVMA60A.ZIP (79 KB) - PSpice Model
Simulation model

LM2594HV-ADJ Unencrypted PSpice Transient Model (Rev. A)

SNVMA67A.ZIP (2 KB) - PSpice Model
Package Pins Download
PDIP (P) 8 View options
SOIC (D) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos