Not Available
LM2596S-12 ACTIVE
1.80 | 1ku DDPAK/TO-263 (KTT)
| 5 View 45 | TUBE 987 For lead times contact TI Authorized Distributor or local TI sales office
LM2596S-12/NOPB ACTIVE
1.80 | 1ku DDPAK/TO-263 (KTT)
| 5 View 45 | TUBE >5K 1k quantity lead time: In stock Not Available
LM2596S-3.3 ACTIVE
1.80 | 1ku DDPAK/TO-263 (KTT)
| 5 View 45 | TUBE 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
LM2596S-3.3/NOPB ACTIVE
1.80 | 1ku DDPAK/TO-263 (KTT)
| 5 View 45 | TUBE >5K 1k quantity lead time: In stock Not Available
LM2596S-5.0 ACTIVE
1.80 | 1ku DDPAK/TO-263 (KTT)
| 5 View 45 | TUBE >5K 1k quantity lead time: In stock
LM2596S-5.0/NOPB ACTIVE
1.80 | 1ku DDPAK/TO-263 (KTT)
| 5 View 45 | TUBE >5K 1k quantity lead time: In stock
LM2596S-ADJ/NOPB ACTIVE -40 to 125 1.80 | 1ku DDPAK/TO-263 (KTT)
| 5 View 45 | TUBE >5K 1k quantity lead time: In stock Not Available Contact Distributor LM2596SX-12 ACTIVE
1.80 | 1ku DDPAK/TO-263 (KTT)
| 5 View 500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available
LM2596SX-12/NOPB ACTIVE
1.80 | 1ku DDPAK/TO-263 (KTT)
| 5 View 500 | LARGE T&R >5K 1k quantity lead time: In stock Not Available Contact Distributor LM2596SX-3.3 ACTIVE
1.80 | 1ku DDPAK/TO-263 (KTT)
| 5 View 500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available
LM2596SX-3.3/NOPB ACTIVE
1.80 | 1ku DDPAK/TO-263 (KTT)
| 5 View 500 | LARGE T&R >5K 1k quantity lead time: In stock Not Available
LM2596SX-5.0/NOPB ACTIVE
1.80 | 1ku DDPAK/TO-263 (KTT)
| 5 View 500 | LARGE T&R >5K 1k quantity lead time: In stock Not Available
LM2596SX-ADJ ACTIVE -40 to 125 1.80 | 1ku DDPAK/TO-263 (KTT)
| 5 View 500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock Not Available
LM2596SX-ADJ/NOPB ACTIVE -40 to 125 1.80 | 1ku DDPAK/TO-263 (KTT)
| 5 View 500 | LARGE T&R >5K 1k quantity lead time: In stock Not Available
LM2596T-12 ACTIVE
1.80 | 1ku TO-220 (NDH)
| 5 View 45 | TUBE 639 For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LM2596T-12/LF03 ACTIVE
1.80 | 1ku TO-220 (NDH)
| 5 View 45 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM2596T-12/NOPB ACTIVE
1.80 | 1ku TO-220 (NDH)
| 5 View 45 | TUBE 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LM2596T-3.3 ACTIVE
1.80 | 1ku TO-220 (NDH)
| 5 View 45 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available
LM2596T-3.3/LF03 ACTIVE
1.80 | 1ku TO-220 (NDH)
| 5 View 45 | TUBE 614 For lead times contact TI Authorized Distributor or local TI sales office
LM2596T-3.3/NOPB ACTIVE
1.80 | 1ku TO-220 (NDH)
| 5 View 45 | TUBE 768 For lead times contact TI Authorized Distributor or local TI sales office Not Available
LM2596T-5.0 ACTIVE
1.80 | 1ku TO-220 (NDH)
| 5 View 45 | TUBE 443 For lead times contact TI Authorized Distributor or local TI sales office Not Available
LM2596T-5.0/LF03 ACTIVE
1.80 | 1ku TO-220 (NDH)
| 5 View 45 | TUBE 140 For lead times contact TI Authorized Distributor or local TI sales office
LM2596T-5.0/NOPB ACTIVE
1.80 | 1ku TO-220 (NDH)
| 5 View 45 | TUBE >5K 1k quantity lead time: In stock Not Available
LM2596T-ADJ ACTIVE -40 to 125 1.80 | 1ku TO-220 (NDH)
| 5 View 45 | TUBE 1K - 5K 1k quantity lead time: In stock Not Available Contact Distributor LM2596T-ADJ/LB05 ACTIVE
1.80 | 1ku TO-220 (NEB) | 5 View 45 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LM2596T-ADJ/LF02 ACTIVE
1.80 | 1ku TO-220 (NEB) | 5 View 45 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM2596T-ADJ/NOPB ACTIVE -40 to 125 1.80 | 1ku TO-220 (NDH)
| 5 View 45 | TUBE >5K 1k quantity lead time: In stock