LM2599
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
SIMPLE SWITCHER Power Converter 150 KHz 3A Step-Down Voltage Regulator with Features

 

Models (3)

Title Category Type Date
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015
LM2599_ADJ PSpice Transient Model PSpice Model ZIP 24 Sep 2015
LM2599_ADJ Unencrypted PSpice Transient Model PSpice Model ZIP 24 Sep 2015
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM2599

Product Option
  Min   Max Range
Vin  V
Vout  V
Iout  A
Ambient Temp  °C -40 to 125°C