LM26003

ACTIVE

3A Switching Regulator with High Efficiency Sleep Mode

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMQ66430 ACTIVE 36-V, 3-A low-EMI synchronous step-down converter with 1.5-µA IQ Integrated input bypass capacitor and boot cap for lower EMI and smaller footprint, dual-random spread spectrum and lower IQ.

Product details

Iout (max) (A) 3 Vin (min) (V) 3 Vin (max) (V) 38 Topology Buck Type Converter Switching frequency (min) (kHz) 150 Switching frequency (max) (kHz) 500 Features Enable, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up Control mode current mode Vout (min) (V) 1.25 Vout (max) (V) 35 Rating Catalog Operating temperature range (°C) -40 to 125
Iout (max) (A) 3 Vin (min) (V) 3 Vin (max) (V) 38 Topology Buck Type Converter Switching frequency (min) (kHz) 150 Switching frequency (max) (kHz) 500 Features Enable, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up Control mode current mode Vout (min) (V) 1.25 Vout (max) (V) 35 Rating Catalog Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • LM26003-Q1 is an Automotive-Grade Product
    That is AEC-Q100 Grade 1 Qualified (–40°C to
    +125°C Operating Junction Temperature)
  • High-Efficiency Sleep Mode
  • 40-µA Typical Iq in Sleep Mode
  • 10.8-µA Typical Iq in Shutdown Mode
  • 3.0-V Minimum Input Voltage
  • 4.0-V to 38-V Continuous Input Range
  • 1.5% Reference Accuracy
  • Cycle-by-Cycle Current Limit
  • Adjustable Frequency (150 kHz to 500 kHz)
  • Synchronizable to an External Clock
  • Power Good Flag
  • Forced PWM Function
  • Adjustable Soft-Start
  • 20-Pin HTSSOP Package
  • Thermal Shut Down
  • LM26003-Q1 is an Automotive-Grade Product
    That is AEC-Q100 Grade 1 Qualified (–40°C to
    +125°C Operating Junction Temperature)
  • High-Efficiency Sleep Mode
  • 40-µA Typical Iq in Sleep Mode
  • 10.8-µA Typical Iq in Shutdown Mode
  • 3.0-V Minimum Input Voltage
  • 4.0-V to 38-V Continuous Input Range
  • 1.5% Reference Accuracy
  • Cycle-by-Cycle Current Limit
  • Adjustable Frequency (150 kHz to 500 kHz)
  • Synchronizable to an External Clock
  • Power Good Flag
  • Forced PWM Function
  • Adjustable Soft-Start
  • 20-Pin HTSSOP Package
  • Thermal Shut Down

The LM26003 is a switching regulator designed for the high-efficiency requirements of applications with standby modes. The device features a low-current sleep mode to maintain efficiency under light-load conditions and current-mode control for accurate regulation over a wide input voltage range. Quiescent current is reduced to 10.8 µA typically in shutdown mode and less than 40 µA in sleep mode. Forced PWM mode is also available to disable sleep mode.

The LM26003 device can deliver up to 3 A of continuous load current with a fixed current limit, through the internal N-channel switch. The part has a wide input voltage range of 4.0 V to 38 V and can operate with input voltages as low as 3 V during line transients.

Operating frequency is adjustable from 150 kHz to 500 kHz with a single resistor and can be synchronized to an external clock.

Other features include Power Good, adjustable soft-start, enable pin, input undervoltage protection, and an internal bootstrap diode for reduced component count.

The LM26003 is a switching regulator designed for the high-efficiency requirements of applications with standby modes. The device features a low-current sleep mode to maintain efficiency under light-load conditions and current-mode control for accurate regulation over a wide input voltage range. Quiescent current is reduced to 10.8 µA typically in shutdown mode and less than 40 µA in sleep mode. Forced PWM mode is also available to disable sleep mode.

The LM26003 device can deliver up to 3 A of continuous load current with a fixed current limit, through the internal N-channel switch. The part has a wide input voltage range of 4.0 V to 38 V and can operate with input voltages as low as 3 V during line transients.

Operating frequency is adjustable from 150 kHz to 500 kHz with a single resistor and can be synchronized to an external clock.

Other features include Power Good, adjustable soft-start, enable pin, input undervoltage protection, and an internal bootstrap diode for reduced component count.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LM26003-xx 3-A Switching Regulator With High Efficiency Sleep Mode datasheet (Rev. F) PDF | HTML 06 Feb 2015
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Technical article Design an automotive cluster power supply PDF | HTML 16 Oct 2015
Technical article Spread Spectrum: Headache tablet or vitamin pill? PDF | HTML 18 May 2015
EVM User's guide AN-1884 LM26003 Evaluation Board (Rev. B) 24 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM26003EVAL — LM26003 - 3A Switching Regulator with High Efficiency Sleep Mode Evaluation Module

The LM26003 evaluation board is designed to demonstrate the capabilities of the LM26003 switching regulator. The LM26003 eval board can be configured to provide an output of 3.3V at up to 3A from the input range of 4V to 38V. The nominal operating frequency is 300kHz and can be synchronized from (...)

User guide: PDF
Not available on TI.com
Simulation model

LM26003 PSpice Average Model

SNVM185.ZIP (57 KB) - PSpice Model
Simulation model

LM26003 Unencrypted PSpice Average Model

SNVM874.ZIP (1 KB) - PSpice Model
Reference designs

PMP9458 — CISPR 25 Class 5 Rated 14W Multi-Output Power Supply for Automotive Cluster Unit Reference Design

The PMP9458 reference design is a conducted EMI optimized 2-layer board power supply for automotive cluster units. The power supply has two buck regulators in cascaded connection: the first stage buck generates a 5V, 2A output using the LM26003, and the second stage generates two outputs of 2.8V, (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP9477 — CISPR 25 Class 5 Rated Multi-Output Power Supply with Pre-Boost for Automotive Cluster Unit

The PMP9477 design is a conducted EMI optimized multi-output power supply for automotive cluster units.  The power supply has a pre-boost stage for cold crank and start-stop operation and two buck regulators.  The pre-boost stage features the LM3481 boost controller and will start to (...)
Test report: PDF
Schematic: PDF
Package Pins Download
HTSSOP (PWP) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos