LM2611 1.4MHz Cuk Converter | TI.com

LM2611 (ACTIVE) 1.4MHz Cuk Converter

1.4MHz Cuk Converter - LM2611
Datasheet
 

Description

The LM2611 is a current mode, PWM inverting switching regulator. Operating from a 2.7-V to 4-V supply, it is capable of producing a regulated negative output voltage of up to &ndash(36 VIN(MAX)). The LM2611 utilizes an input and output inductor, which enables low voltage ripple and RMS current on both the input and the output. With a switching frequency of 1.4 MHz, the inductors and output capacitor can be physically small and low cost. High efficiency is achieved through the use of a low RDS(ON) FET.

The LM2611 features a shutdown pin, which can be activated when the part is not needed to lower the Iq and save battery life. A negative feedback (NFB) pin provides a simple method of setting the output voltage, using just two resistors. Cycle-by-cycle current limiting and internal compensation further simplify the use of the LM2611.

The LM2611 is available as a small 5-pin, SOT-23 package and comes in two grades. Grade A has a 1.2-A current limit and 0.5-Ω RDS(ON), and Grade B has a 0.9-A current limit and 0.7-Ω RDS(ON).

Features

  • 1.4-MHz Switching Frequency
  • Low RDS(ON) DMOS FET
  • 1-mVp-p Output Ripple
  • –5 V at 300 mA From 5-V Input
  • Better Regulation Than a Charge Pump
  • Uses Tiny Capacitors and Inductors
  • Wide Input Range: 2.7 V to 14 V
  • Low Shutdown Current: <1 µA
  • 5-Pin SOT-23 Package

Parametrics

Compare all products in Buck-boost, inverting & split-rail converters (integrated switch) Email Download to Excel
Part number Order Topology Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Switch current limit (Typ) (A) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Features Iq (Typ) (mA) Rating Type Operating temperature range (C) Package Group
LM2611 Order now CuK
Inverting    
2.7     14     -1.23     1.2     1400     1400     Light Load Efficiency     1.8     Catalog     Converter     -40 to 125     SOT-23 | 5