LM2621
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
1.2V to 14V input voltage, 1A load current, step-up DC-DC

 

Design kits & evaluation modules (1)

Name Part# Type
Low Input Voltage, Step-Up DC-DC Evaluation Module LM2621EVAL Evaluation Modules & Boards

Development tools (1)

Name Part# Type
Fly-Buck and Flyback Topology Selector FLYBUCK-FLYBACK-DESIGN-CALC Calculation Tools
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM2621

  Min   Max Range
Vin  V 1.2 to 14.0V
Vout  V 2.5 to 14V
Iout  A ≤ 2.85A
Ambient Temp  °C -40 to 125°C