LM2623
(ACTIVE) General Purpose, Gated Oscillator Based, DC/DC Boost Converter

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Device Uses

  • Cameras, Pagers and Cell Phones
  • PDAs,Palmtop Computers, GPS devices
  • White LED Drive, TFT or Scanned LCDs
  • Flash Memory Programming
  • Hand-Held Instruments
  • 1, 2, 3 or 4 Cell Alkaline Systems
  • 1, 2 or 3 Cell Lithium-ion Systems


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available Contact Distributor LM2623ALD ACTIVE -40 to 85 0.50 | 1ku WSON (NHE) | 14 View 1000 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM2623ALD/NOPB ACTIVE -40 to 85 0.50 | 1ku WSON (NHE) | 14 View 1000 | SMALL T&R >5K 1k quantity lead time: In stock
Not Available
LM2623AMM ACTIVE -40 to 85 0.50 | 1ku VSSOP (DGK) | 8 View 1000 | SMALL T&R 1K - 5K 1k quantity lead time: In stock
LM2623AMM/NOPB ACTIVE -40 to 85 0.50 | 1ku VSSOP (DGK) | 8 View 1000 | SMALL T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM2623AMMX ACTIVE -40 to 85 0.50 | 1ku VSSOP (DGK) | 8 View 3500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM2623AMMX/NOPB ACTIVE -40 to 85 0.50 | 1ku VSSOP (DGK) | 8 View 3500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM2623LD ACTIVE -40 to 85 0.50 | 1ku WSON (NHE) | 14 View 1000 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM2623LD/NOPB ACTIVE -40 to 85 0.50 | 1ku WSON (NHE) | 14 View 1000 | SMALL T&R 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor LM2623LDX ACTIVE -40 to 85 0.50 | 1ku WSON (NHE) | 14 View 4500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM2623LDX/NOPB ACTIVE -40 to 85 0.50 | 1ku WSON (NHE) | 14 View 4500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM2623MM ACTIVE -40 to 85 0.50 | 1ku VSSOP (DGK) | 8 View 1000 | SMALL T&R 1K - 5K 1k quantity lead time: In stock
LM2623MM/NOPB ACTIVE -40 to 85 0.50 | 1ku VSSOP (DGK) | 8 View 1000 | SMALL T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM2623MMX ACTIVE -40 to 85 0.50 | 1ku VSSOP (DGK) | 8 View 3500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM2623MMX/NOPB ACTIVE -40 to 85 0.50 | 1ku VSSOP (DGK) | 8 View 3500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
LM2731   0.6/1.6 MHz Boost Converters With 22V Internal FET Switch in SOT-23   CONVERTER (INTEGRATED SWITCH) - STEP-UP (BOOST) CONVERTER    40V/1A Internal Switch, SOT-23, PWM Boost Regulator  
LM3224   615kHz/1.25MHz Step-up PWM DC/DC Converter   CONVERTER (INTEGRATED SWITCH) - STEP-UP (BOOST) CONVERTER    Higher Efficiency, Pin Selectable PWM Frequency Allowing Easy Filtering And Low Noise  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 958 12 Dec 2005

User Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 166 29 Apr 2013 1,156

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 9158 11 Mar 2013 32,132

White Papers (1)

Title Type Size (KB) Date Views
PDF 324 01 Jun 2002 375

Tools & Software

Design Kits & Evaluation Modules (1)

Name Part# Type
General Purpose, Gated Oscillator Based, DC DC Boost Converter LM2623EV Evaluation Modules & Boards

Development Tools (1)

Name Part# Type
Power Stage Designer of Most Commonly Used Switchmode Power Supplies POWERSTAGE-DESIGNER Circuit Design & Simulation

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. In-Person   15 Mar 2014  -  22 Mar 2014  
In-depth PFC Design Workshop In-Person   12 Nov 2013  -  14 Nov 2013  
Digital Power Multi-Day Workshop In-Person   05 Nov 2013  -  07 Nov 2013  
Digital Power Supply Design Workshop In-Person   18 Jun 2013  -  20 Jun 2013  
Optimizing Efficiency of Switching Mode Chargers Recorded Content   On Demand  


See More Training & Events
Click Here