LM2651 1.5A High Efficiency Switching Regulator | TI.com

LM2651 (ACTIVE)

1.5A High Efficiency Switching Regulator

 

Recommended alternative parts

  • LM20242  -  36V Vin 2A PWM Sync Buck Regulator
  • LM20323  -  36V Vin 3A PWM Sync Buck Regulator
  • LM2650  -  3A Integrated Synchronous Regulator W/ Adj Frequency And Sync Pin
  • LM2653  -  More Features Including Pgood Flag W/ Adjustable Delay
  • LM2852  -  2A Synch Buck Regulator For Low Voltage Applications
  • LM2854  -  4A Synch Buck Regulator For Low Voltage Applications
  • LM3100  -  36V 1.5A Synchronous Buck Regulator

Description

The LM2651 switching regulator provides high-efficiency power conversion over a 100:1 load range (1.5 A to 15 mA). This feature makes the LM2651 an ideal fit in battery-powered applications that demand long battery life in both run and standby modes.

Synchronous rectification is used to achieve up to 97% efficiency. At light loads, the LM2651 enters a low power hysteretic or sleep mode to maintain high efficiency. In many applications, the efficiency still exceeds 80% at 15-mA load. A shutdown pin is available to disable the LM2651 and reduce the supply current to less than 10 µA.

The LM2651 contains a patented current sensing circuitry for current mode control. This feature eliminates the external current sensing resistor required by other current-mode DC-DC converters.

The LM2651 has a 300-kHz fixed frequency internal oscillator. The high oscillator frequency allows the use of extremely small, low-profile components.

A programmable soft-start feature limits current surges from the input power supply at start-up and provides a simple means of sequencing multiple power supplies.

Other protection features include input undervoltage lockout, current limiting, and thermal shutdown.

Features

  • Ultrahigh Efficiency up to 97%
  • High-Efficiency Over a 1.5-A to 1.5-mA Load
    Range
  • 4-V to 14-V Input Voltage Range
  • 1.8-V, 2.5-V, 3.3-V, or ADJ Output Voltage
  • Internal MOSFET Switch With Low RDS(on) of
    75 mΩ
  • 300-kHz Fixed Frequency Internal Oscillator
  • 7-µA Shutdown Current
  • Patented Current Sensing for Current Mode
    Control
  • Input Undervoltage Lockout
  • Adjustable Soft-Start
  • Current Limit and Thermal Shutdown
  • 16-Pin TSSOP Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
LM2651 Order now 4     14     3.3     13     1.5     1     255     345     1.6     UVLO Adjustable     Voltage Mode     95     -40 to 125     Catalog     TSSOP | 16     Converter     16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)    
LM20323 Order now 4.5     36     0.8     32     3     1     500     500     2.3     Enable
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking    
Current Mode     80     -40 to 125     Catalog     HTSSOP | 20     Converter     20HTSSOP: 42 mm2: 6.4 x 6.5 (HTSSOP | 20)    
LM2653 Order now 4     14     1.5     5     1.5     1     255     345     1.7     Power Good     Voltage Mode     95     -40 to 125     Catalog     TSSOP | 16     Converter     16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)    
LM2854 Order now 2.95     5.5     0.8     5     4     1     500     1000     1.7     Enable
Synchronous Rectification
Tracking    
Voltage Mode     100     -40 to 85     Catalog     HTSSOP | 16     Converter     16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)    
LM3100 Order now 4.5     36     0.8     7     1.5     1     200     1000     1     Enable
Over Current Protection
Synchronous Rectification
Tracking    
COT with emulated ripple     94     -40 to 125     Catalog     HTSSOP | 20     Converter     20HTSSOP: 42 mm2: 6.4 x 6.5 (HTSSOP | 20)