Home Power management DC/DC switching regulators Charge pumps (inductorless)

LM2663

LAST TIME BUY

200mA switched capacitor voltage converter with low current shutdown mode

LM2663 is in the process of being discontinued
Consider one of these alternates:
open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM2660 ACTIVE 100mA switched capacitor voltage converter LM2660 has the same package but lower output current

Product details

Vin (min) (V) 1.5 Vin (max) (V) 5.5 Vout (min) (V) -5.5 Vout (max) (V) 11 Iout (max) (A) 0.2 Regulated outputs (#) 1 Switching frequency (min) (kHz) 27.5 Switching frequency (max) (kHz) 75 Iq (typ) (mA) 1.3 Features Enable Operating temperature range (°C) -40 to 85 Rating Catalog Type Charge pump
Vin (min) (V) 1.5 Vin (max) (V) 5.5 Vout (min) (V) -5.5 Vout (max) (V) 11 Iout (max) (A) 0.2 Regulated outputs (#) 1 Switching frequency (min) (kHz) 27.5 Switching frequency (max) (kHz) 75 Iq (typ) (mA) 1.3 Features Enable Operating temperature range (°C) -40 to 85 Rating Catalog Type Charge pump
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Inverts or Doubles Input Supply Voltage
  • 3.5-Ω Typical Output Resistance
  • 86% Typical Conversion Efficiency at 200 mA
  • (LM2662) Selectable Oscillator Frequency:
    20 kHz/150 kHz
  • (LM2663) Low Current Shutdown Mode
  • Inverts or Doubles Input Supply Voltage
  • 3.5-Ω Typical Output Resistance
  • 86% Typical Conversion Efficiency at 200 mA
  • (LM2662) Selectable Oscillator Frequency:
    20 kHz/150 kHz
  • (LM2663) Low Current Shutdown Mode

The LM2662/LM2663 CMOS charge-pump voltage converter inverts a positive voltage in the range of 1.5 V to 5.5 V to the corresponding negative voltage. The LM2662/LM2663 uses two low cost capacitors to provide 200 mA of output current without the cost, size, and EMI related to inductor based converters. With an operating current of only 300 µA and operating efficiency greater than 90% at most loads, the LM2662/LM2663 provides ideal performance for battery powered systems. The LM2662/LM2663 may also be used as a positive voltage doubler.

The oscillator frequency can be lowered by adding an external capacitor to the OSC pin. Also, the OSC pin may be used to drive the LM2662/LM2663 with an external clock. For LM2662, a frequency control (FC) pin selects the oscillator frequency of 20 kHz or 150 kHz. For LM2663, an external shutdown (SD) pin replaces the FC pin. The SD pin can be used to disable the device and reduce the quiescent current to 10 µA. The oscillator frequency for LM2663 is 150 kHz.

The LM2662/LM2663 CMOS charge-pump voltage converter inverts a positive voltage in the range of 1.5 V to 5.5 V to the corresponding negative voltage. The LM2662/LM2663 uses two low cost capacitors to provide 200 mA of output current without the cost, size, and EMI related to inductor based converters. With an operating current of only 300 µA and operating efficiency greater than 90% at most loads, the LM2662/LM2663 provides ideal performance for battery powered systems. The LM2662/LM2663 may also be used as a positive voltage doubler.

The oscillator frequency can be lowered by adding an external capacitor to the OSC pin. Also, the OSC pin may be used to drive the LM2662/LM2663 with an external clock. For LM2662, a frequency control (FC) pin selects the oscillator frequency of 20 kHz or 150 kHz. For LM2663, an external shutdown (SD) pin replaces the FC pin. The SD pin can be used to disable the device and reduce the quiescent current to 10 µA. The oscillator frequency for LM2663 is 150 kHz.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM266x Switched Capacitor Voltage Converter datasheet (Rev. E) PDF | HTML 31 Oct 2014
White paper The Forgotten Converter 15 Jun 2015
EVM User's guide AN-1142 LM2661/3/4 Evaluation Board (Rev. C) 30 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM2661-3-4EVAL — Switched Capacitor Voltage Converter

The LM2661, LM2663, and LM2664 are part of a family of CMOS charge-pump voltage converters (Table 2). Each uses two small capacitors to achieve voltage inversion or voltage doubling without the cost, size, and EMI of inductor based converters. Each device has a shutdown feature and the LM2661 and (...)

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
SOIC (D) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos