LM2664 1.8V to 5.5Vin Switched Capacitor Voltage Converter | TI.com

LM2664 (ACTIVE) 1.8V to 5.5Vin Switched Capacitor Voltage Converter

 

Description

The LM2664 CMOS charge-pump voltage converter inverts a positive voltage in the range of 1.8 V to 5.5 V to the corresponding negative voltage of −1.8 V to −5.5 V. The device uses two low-cost capacitors to provide up to 40 mA of output current.

The LM2664 operates at 160-kHz oscillator frequency to reduce output resistance and voltage ripple. With an operating current of only 220 µA (operating efficiency greater than 91% with most loads) and 1-µA typical shutdown current, the LM2664 provides ideal performance for battery-powered systems.

Features

  • Inverts Input Supply Voltage
  • 6-Pin SOT-23 Package
  • 12-Ω Typical Output Impedance
  • 91% Typical Conversion Efficiency at 40 mA
  • 1-µA Typical Shutdown Current

Parametrics

Compare all products in Charge pumps (inductorless) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Operating temperature range (C) Type Rating Package Group
LM2664 Order now 1.8     5.8     -5.8     -1.8     0.04     1     40     80     -40 to 85     Charge Pump     Catalog     SOT-23 | 6