LM2671
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
8V to 40V, 500mA SIMPLE SWITCHER® buck converter with 5 external components

 

Quality & environmental data

Part# Eco Plan* Lead / Ball Finish MSL Rating / Peak Reflow Material Content DPPM / MTBF / FIT Rate Qualification Summary Ongoing reliability monitoring
LM2671LD-ADJ     TBD   Call TI   Call TI View View View View
RoHS Compliant LM2671LD-ADJ/NOPB     Green (RoHS & no Sb/Br)   SN   Level-3-260C-168 HR View View View View
RoHS Compliant LM2671M-12/NOPB     Green (RoHS & no Sb/Br)   SN   Level-1-260C-UNLIM View View View View
RoHS Compliant LM2671M-3.3/NOPB     Green (RoHS & no Sb/Br)   SN   Level-1-260C-UNLIM View View View View
LM2671M-5.0     TBD   Call TI   Call TI View View View View
RoHS Compliant LM2671M-5.0/NOPB     Green (RoHS & no Sb/Br)   SN   Level-1-260C-UNLIM View View View View
LM2671M-ADJ     TBD   Call TI   Call TI View View View View
RoHS Compliant LM2671M-ADJ/NOPB     Green (RoHS & no Sb/Br)   SN   Level-1-260C-UNLIM View View View View
RoHS Compliant LM2671MX-12/NOPB     Green (RoHS & no Sb/Br)   SN   Level-1-260C-UNLIM View View View View
RoHS Compliant LM2671MX-3.3/NOPB     Green (RoHS & no Sb/Br)   SN   Level-1-260C-UNLIM View View View View
RoHS Compliant LM2671MX-5.0/NOPB     Green (RoHS & no Sb/Br)   SN   Level-1-260C-UNLIM View View View View
RoHS Compliant LM2671MX-ADJ/NOPB     Green (RoHS & no Sb/Br)   SN   Level-1-260C-UNLIM View View View View
RoHS Compliant LM2671N-12/NOPB     Green (RoHS & no Sb/Br)   Call TI | SN   Level-1-NA-UNLIM View View View View
RoHS Compliant LM2671N-3.3/NOPB     Green (RoHS & no Sb/Br)   Call TI | SN   Level-1-NA-UNLIM View View View View
RoHS Compliant LM2671N-5.0/NOPB     Green (RoHS & no Sb/Br)   SN   Level-1-NA-UNLIM View View View View
RoHS Compliant LM2671N-ADJ/NOPB     Green (RoHS & no Sb/Br)   SN   Level-1-NA-UNLIM View View View View

* Eco-friendly classification: RoHS, RoHS Exempt or non-RoHS & Green or non-Green-please click on the Product Content Details "View" link in the table above for the latest information and additional product content details.

If the information you are requesting is not available online at this time, contact the Customer Support Center regarding the availability of this information.