LM2681

ACTIVE

20-mA switched capacitor voltage doubler

Product details

Iout (max) (A) 0.02 Vin (min) (V) 2.5 Vin (max) (V) 5.5 Type Charge pump Switching frequency (min) (kHz) 40 Switching frequency (max) (kHz) 80 Vout (min) (V) 1.8 Vout (max) (V) 11 Rating Catalog Operating temperature range (°C) -40 to 85
Iout (max) (A) 0.02 Vin (min) (V) 2.5 Vin (max) (V) 5.5 Type Charge pump Switching frequency (min) (kHz) 40 Switching frequency (max) (kHz) 80 Vout (min) (V) 1.8 Vout (max) (V) 11 Rating Catalog Operating temperature range (°C) -40 to 85
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Doubles or Splits Input Supply Voltage
  • SOT-23 6-Lead Package
  • 15Ω Typical Output Impedance
  • 90% Typical Conversion Efficiency at 20 mA

All trademarks are the property of their respective owners.

  • Doubles or Splits Input Supply Voltage
  • SOT-23 6-Lead Package
  • 15Ω Typical Output Impedance
  • 90% Typical Conversion Efficiency at 20 mA

All trademarks are the property of their respective owners.

The LM2681 CMOS charge-pump voltage converter operates as a voltage doubler for an input voltage in the range of +2.5V to +5.5V. Two low cost capacitors and a diode (needed during start-up) is used in this circuit to provide up to 20 mA of output current. The LM2681 can also work as a voltage divider to split a voltage in the range of +1.8V to +11V in half.

The LM2681 operates at 160 kHz oscillator frequency to reduce output resistance and voltage ripple. With an operating current of only 550 µA (operating efficiency greater than 90% with most loads) the LM2681 provides ideal performance for battery powered systems. The device is in a SOT-23, 6-lead package.

The LM2681 CMOS charge-pump voltage converter operates as a voltage doubler for an input voltage in the range of +2.5V to +5.5V. Two low cost capacitors and a diode (needed during start-up) is used in this circuit to provide up to 20 mA of output current. The LM2681 can also work as a voltage divider to split a voltage in the range of +1.8V to +11V in half.

The LM2681 operates at 160 kHz oscillator frequency to reduce output resistance and voltage ripple. With an operating current of only 550 µA (operating efficiency greater than 90% with most loads) the LM2681 provides ideal performance for battery powered systems. The device is in a SOT-23, 6-lead package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM2681 Switched Capacitor Voltage Converter datasheet (Rev. B) 02 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
SOT-23 (DBV) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos