Product details

Setpoint type Factory Programmed Setpoint value (°C) 120, 130, 140 Operating temperature range (°C) 120 to 150 Accuracy over temp range (max) (°C) 3 Sensor gain (mV/°C) -10.82 Output type Open drain Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 5.5 Supply current (typ) (µA) 40 Number of comparator channels 1 Features Built-in hysteresis, UL recognized Rating Catalog Interface type Analog output, Switch
Setpoint type Factory Programmed Setpoint value (°C) 120, 130, 140 Operating temperature range (°C) 120 to 150 Accuracy over temp range (max) (°C) 3 Sensor gain (mV/°C) -10.82 Output type Open drain Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 5.5 Supply current (typ) (µA) 40 Number of comparator channels 1 Features Built-in hysteresis, UL recognized Rating Catalog Interface type Analog output, Switch
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Internal Comparator with Pin Selectable 2°C
    or 10°C Hysteresis
  • No External Components Required
  • Open-drain or Push-pull Digital Output;
    Supports CMOS Logic Levels
  • Internal Temperature Sensor with VTEMP Output Pin
  • VTEMP Output Allows After-assembly System Testing
  • Internal Voltage Reference and DAC for Trip-point Setting
  • Currently Available in 5-pin SOT-23 Plastic Package
  • Excellent Power Supply Noise Rejection

Key Specifications

  • Power Supply Voltage 2.7V to 5.5V
  • Power Supply Current 40µA (Max), 15µA (Typ)
  • Hysteresis Temperature 2°C or 10°C (Typ)
  • Temperature Trip Point Accuracy ±3°C (Max)

All trademarks are the property of their respective owners.

  • Internal Comparator with Pin Selectable 2°C
    or 10°C Hysteresis
  • No External Components Required
  • Open-drain or Push-pull Digital Output;
    Supports CMOS Logic Levels
  • Internal Temperature Sensor with VTEMP Output Pin
  • VTEMP Output Allows After-assembly System Testing
  • Internal Voltage Reference and DAC for Trip-point Setting
  • Currently Available in 5-pin SOT-23 Plastic Package
  • Excellent Power Supply Noise Rejection

Key Specifications

  • Power Supply Voltage 2.7V to 5.5V
  • Power Supply Current 40µA (Max), 15µA (Typ)
  • Hysteresis Temperature 2°C or 10°C (Typ)
  • Temperature Trip Point Accuracy ±3°C (Max)

All trademarks are the property of their respective owners.

The LM27 is a precision, single digital-output, low-power thermostat comprised of an internal reference, DAC, temperature sensor and comparator. Utilizing factory programming, it can be manufactured with different trip points as well as different digital output functionality. The trip point (TOS) can be preset at the factory to any temperature in the range of +120°C to +150°C in 1°C increments. The LM27 has one digital output (OS/OS/US/US), one digital input (HYST) and one analog output (VTEMP). The digital output stage can be preset as either open-drain or push-pull. In addition, it can be factory programmed to be active HIGH or LOW. The digital output can be factory programmed to indicate an over temperature shutdown event (OS or OS) or an under temperature shutdown event (US or US). When preset as an overtemperature shutdown (OS) it will go LOW to indicate that the die temperature is over the internally preset TOS and go HIGH when the temperature goes below (TOS–THYST). Similarly, when preprogrammed as an undertemperature shutdown (US) it will go HIGH to indicate that the temperature is below TUS and go LOW when the temperature is above (TUS+THYST). The typical hysteresis, THYST, can be set to 2°C or 10°C and is controlled by the state of the HYST pin. A VTEMP analog output provides a voltage that is proportional to temperature and has a −10.7mV/°C output slope.

Currently, there are several standard parts available, see . For other part options, contact a Texas Instruments Distributor or Sales Representative for information on minimum order qualification. The LM27 is currently available in a 5-lead SOT-23 package.

The LM27 is a precision, single digital-output, low-power thermostat comprised of an internal reference, DAC, temperature sensor and comparator. Utilizing factory programming, it can be manufactured with different trip points as well as different digital output functionality. The trip point (TOS) can be preset at the factory to any temperature in the range of +120°C to +150°C in 1°C increments. The LM27 has one digital output (OS/OS/US/US), one digital input (HYST) and one analog output (VTEMP). The digital output stage can be preset as either open-drain or push-pull. In addition, it can be factory programmed to be active HIGH or LOW. The digital output can be factory programmed to indicate an over temperature shutdown event (OS or OS) or an under temperature shutdown event (US or US). When preset as an overtemperature shutdown (OS) it will go LOW to indicate that the die temperature is over the internally preset TOS and go HIGH when the temperature goes below (TOS–THYST). Similarly, when preprogrammed as an undertemperature shutdown (US) it will go HIGH to indicate that the temperature is below TUS and go LOW when the temperature is above (TUS+THYST). The typical hysteresis, THYST, can be set to 2°C or 10°C and is controlled by the state of the HYST pin. A VTEMP analog output provides a voltage that is proportional to temperature and has a −10.7mV/°C output slope.

Currently, there are several standard parts available, see . For other part options, contact a Texas Instruments Distributor or Sales Representative for information on minimum order qualification. The LM27 is currently available in a 5-lead SOT-23 package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LM27 SOT-23 Accurate, 120C-150C Factory Preset Thermostat datasheet (Rev. D) 30 Jul 2013
Certificate UL Certificate of Compliance Vol1-Sec11 E232195 06 Aug 2018
EVM User's guide Using the LM26EVM 30 Nov 2015
More literature Die D/S LM27-2PL MDA MCD2400A ±3°C Accurate, 145°C Factory Preset Thermostat 08 Jan 2013
More literature Die D/S LM27-2PL MDA ±3°C Accurate, 145°C Factory Preset Therm w/ Active High... 07 Jan 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
SOT-23 (DBV) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos