LM2703

ACTIVE

Micropower Step-Up DC/DC Converter with 350mA Peak Current Limit

Product details

Vin (min) (V) 2.2 Vin (max) (V) 7 Topology Boost Type Converter Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 2500 Features Enable, Nonsynchronous rectification Vout (min) (V) 1.24 Vout (max) (V) 21 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000235
Vin (min) (V) 2.2 Vin (max) (V) 7 Topology Boost Type Converter Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 2500 Features Enable, Nonsynchronous rectification Vout (min) (V) 1.24 Vout (max) (V) 21 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000235
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • 350mA, 0.7Ω, Internal Switch
  • Uses Small Surface Mount Components
  • Adjustable Output Voltage up to 21V
  • 2.2V to 7V Input Range
  • Input Undervoltage Lockout
  • 0.01µA Shutdown Current
  • Small 5-Lead SOT-23 Package

All trademarks are the property of their respective owners.

  • 350mA, 0.7Ω, Internal Switch
  • Uses Small Surface Mount Components
  • Adjustable Output Voltage up to 21V
  • 2.2V to 7V Input Range
  • Input Undervoltage Lockout
  • 0.01µA Shutdown Current
  • Small 5-Lead SOT-23 Package

All trademarks are the property of their respective owners.

The LM2703 is a micropower step-up DC/DC in a small 5-lead SOT-23 package. A current limited, fixed off-time control scheme conserves operating current resulting in high efficiency over a wide range of load conditions. The 22V switch allows for output voltages as high as 21V. The low 400ns off-time permits the use of tiny, low profile inductors and capacitors to minimize footprint and cost in space-conscious portable applications. The LM2703 is ideal for LCD panels requiring low current and high efficiency as well as white LED applications for cellular phone back-lighting. The LM2703 can drive up to 4 white LEDs from a single Li-Ion battery.

The LM2703 is a micropower step-up DC/DC in a small 5-lead SOT-23 package. A current limited, fixed off-time control scheme conserves operating current resulting in high efficiency over a wide range of load conditions. The 22V switch allows for output voltages as high as 21V. The low 400ns off-time permits the use of tiny, low profile inductors and capacitors to minimize footprint and cost in space-conscious portable applications. The LM2703 is ideal for LCD panels requiring low current and high efficiency as well as white LED applications for cellular phone back-lighting. The LM2703 can drive up to 4 white LEDs from a single Li-Ion battery.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM2704 ACTIVE Micropower Step-up DC/DC Converter with 550mA Peak Current Limit Higher (550-mA) switch current limit.
LM2705 ACTIVE Micropower step-up DC/DC converter with 150mA peak current limit 150-mA Switch current limit.
Same functionality with different pin-out to the compared device
TPS61376 ACTIVE 25-V, 4.5-A, boost converter with 2.5% accuracy input average current limit & true disconnection TPS61376 has adjustable input current limited and true disconnection feature

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM2703 Micropower Step-Up DC/DC Converter with 350mA Peak Current Limit datasheet (Rev. F) 01 May 2013
EVM User's guide AN-1277 LM2703/LM2704 Evaluation Board (Rev. A) 29 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
SOT-23 (DBV) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos