LM2731

ACTIVE

0.6/1.6 MHz Boost Converters With 22V Internal FET Switch in SOT-23

Product details

Vin (min) (V) 2.7 Vin (max) (V) 14 Topology Boost Type Converter Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 1600
Vin (min) (V) 2.7 Vin (max) (V) 14 Topology Boost Type Converter Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 1600
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • 22-V DMOS FET Switch
  • 1.6-MHz (X Option), 0.6-MHz (Y Option)
    Switching Frequency
  • Low RDS(ON) DMOS FET
  • Switch Current Up to 1.8 A
  • Wide Input Voltage Range (2.7 V to 14 V)
  • Low Shutdown Current (<1 µA)
  • 5-Lead SOT-23 Package
  • Uses Tiny Capacitors and Inductors
  • Cycle-by-Cycle Current Limiting
  • Internally Compensated
  • 22-V DMOS FET Switch
  • 1.6-MHz (X Option), 0.6-MHz (Y Option)
    Switching Frequency
  • Low RDS(ON) DMOS FET
  • Switch Current Up to 1.8 A
  • Wide Input Voltage Range (2.7 V to 14 V)
  • Low Shutdown Current (<1 µA)
  • 5-Lead SOT-23 Package
  • Uses Tiny Capacitors and Inductors
  • Cycle-by-Cycle Current Limiting
  • Internally Compensated

The LM2731 switching regulators are current-mode boost converters operating at fixed frequencies of 1.6 MHz (X option) and 600 kHz (Y option).

The use of SOT-23 package, made possible by the minimal power loss of the internal 1.8-A switch, and use of small inductors and capacitors result in the highest power density of the industry. The 22-V internal switch makes these solutions perfect for boosting to voltages up to 20 V.

These parts have a logic-level shutdown pin that can reduce quiescent current and extend battery life.

Protection is provided through cycle-by-cycle current limiting and thermal shutdown. Internal compensation simplifies design and reduces component count.

The LM2731 switching regulators are current-mode boost converters operating at fixed frequencies of 1.6 MHz (X option) and 600 kHz (Y option).

The use of SOT-23 package, made possible by the minimal power loss of the internal 1.8-A switch, and use of small inductors and capacitors result in the highest power density of the industry. The 22-V internal switch makes these solutions perfect for boosting to voltages up to 20 V.

These parts have a logic-level shutdown pin that can reduce quiescent current and extend battery life.

Protection is provided through cycle-by-cycle current limiting and thermal shutdown. Internal compensation simplifies design and reduces component count.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM2733 ACTIVE 0.6/1.6 MHz Boost Converters With 40V Internal FET Switch in SOT-23 40-V, 1-A internal FET SOT-23 package.
LM2735 ACTIVE 520kHz/1.6MHz space efficient boost and SEPIC DC-DC regulator Increased switch current at 2.1 A.
LM2735-Q1 ACTIVE 520-kHz, 1.6-MHz space efficient boost and SEPIC DC/DC regulator, AEC-Q100 qualified Increased switch current at 2.1 A.
Same functionality with different pin-out to the compared device
TPS61376 ACTIVE 25-V, 4.5-A, boost converter with 2.5% accuracy input average current limit & true disconnection TPS61376 has adjustable input current limited and true disconnection feature

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM2731 0.6/1.6-MHz Boost Converters With 22-V Internal FET Switch in SOT-23 datasheet (Rev. G) PDF | HTML 30 Sep 2015
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
EVM User's guide AN-1280 LM2731/LM2733 Evaluation Board (Rev. B) 24 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM2731YEVAL — 0.6 1.6 MHz Boost Converters With 22V Internal FET Switch Evaluation Module

LM2731Y 0.6 MHz Boost Converter With 22 V Internal FET Switch

User guide: PDF
Not available on TI.com
Simulation model

LM2731X 1.6MHz Unencrypted PSPICE Transient Model Package (Rev. A)

SNVM668A.ZIP (40 KB) - PSpice Model
Simulation model

LM2731X Unencrypted PSpice Transient Model

SNVM883.ZIP (2 KB) - PSpice Model
Simulation model

LM2731Y 0.6MHz Unencrypted PSPICE Transient Model Package (Rev. A)

SNVM669A.ZIP (42 KB) - PSpice Model
Simulation model

LM2731Y Unencrypted PSpice Transient Model

SNVM882.ZIP (2 KB) - PSpice Model
Package Pins Download
SOT-23 (DBV) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos