LM2731
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
0.6/1.6 MHz Boost Converters With 22V Internal FET Switch in SOT-23

 

Models (5)

Title Category Type Date
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015
LM2731X Unencrypted PSpice Transient Model PSpice Model ZIP 24 Mar 2015
LM2731Y Unencrypted PSpice Transient Model PSpice Model ZIP 24 Mar 2015
LM2731Y 0.6MHz PSPICE Transient model PSpice Model ZIP 25 Sep 2014
LM2731X 1.6MHz PSPICE Transient model PSpice Model ZIP 25 Sep 2014

Design kits & evaluation modules (2)

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM2731

  Min   Max Range
Vin  V 2.7 to 14.0V
Vout  V 3 to 20V
Iout  A ≤ 1.4A
Ambient Temp  °C -40 to 125°C