LM27341-Q1

ACTIVE

1.5A - Wide Input Range Buck Regulator with Frequency Synchronization

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS62903-Q1 ACTIVE Automotive, 3-V to 18-V, 3-A low-IQ synchronous buck converter with 165°C junction temperature Higher efficiency with higher current, lower IQ and improved Vref accuracy in a smaller package.

Product details

Iout (max) (A) 1.5 Vin (min) (V) 3 Vin (max) (V) 20 Type Converter Switching frequency (min) (kHz) 1750 Switching frequency (max) (kHz) 2300 Features Enable, Light Load Efficiency, Over Current Protection Control mode current mode Vout (min) (V) 1 Vout (max) (V) 18 Rating Automotive Operating temperature range (°C) -40 to 125
Iout (max) (A) 1.5 Vin (min) (V) 3 Vin (max) (V) 20 Type Converter Switching frequency (min) (kHz) 1750 Switching frequency (max) (kHz) 2300 Features Enable, Light Load Efficiency, Over Current Protection Control mode current mode Vout (min) (V) 1 Vout (max) (V) 18 Rating Automotive Operating temperature range (°C) -40 to 125
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9
  • Space-Saving, 3 mm × 3 mm 10-Pin WSON and MSOP-PowerPAD Packages
  • Wide Input Voltage Range: 3 V to 20 V
  • Wide Output Voltage Range: 1 V to 18 V
  • LM27341 Delivers 1.5-A Maximum Output Current
  • LM27342 Delivers 2-A Maximum Output Current
  • High Switching Frequency: 2 MHz
  • Frequency Synchronization:
    1 MHz < fSW < 2.35 MHz
  • 150-mΩ NMOS Switch With Internal Bootstrap Supply
  • 70-nA Shutdown Current
  • Internal Voltage Reference Accuracy of 1%
  • Peak Current-Mode, PWM Operation
  • Thermal Shutdown
  • LM27341-Q1 and LM27342-Q1 are AEC-Q100 Grade 1 Qualified and Manufactured on an Automotive Grade Flow
  • Space-Saving, 3 mm × 3 mm 10-Pin WSON and MSOP-PowerPAD Packages
  • Wide Input Voltage Range: 3 V to 20 V
  • Wide Output Voltage Range: 1 V to 18 V
  • LM27341 Delivers 1.5-A Maximum Output Current
  • LM27342 Delivers 2-A Maximum Output Current
  • High Switching Frequency: 2 MHz
  • Frequency Synchronization:
    1 MHz < fSW < 2.35 MHz
  • 150-mΩ NMOS Switch With Internal Bootstrap Supply
  • 70-nA Shutdown Current
  • Internal Voltage Reference Accuracy of 1%
  • Peak Current-Mode, PWM Operation
  • Thermal Shutdown
  • LM27341-Q1 and LM27342-Q1 are AEC-Q100 Grade 1 Qualified and Manufactured on an Automotive Grade Flow

The LM2734x and LM2734x-Q1 regulators are monolithic, high-frequency, PWM step-down DC-DC converters in 10-pin WSON and 10-pin MSOP-PowerPAD packages. They contain all the active functions to provide local DC-DC conversion with fast transient response and accurate regulation in the smallest possible PCB area.

With a minimum of external components, the LM2734x and LM2734x-Q1 are easy to use. The ability to drive 1.5-A or 2-A loads respectively, with an internal 150-mΩ NMOS switch results in the best power density available. The world-class control circuitry allows for on-times as low as 65 ns, thus supporting exceptionally high frequency conversion. Switching frequency is internally set to 2 MHz and synchronizable from 1 to 2.35 MHz, which allows the use of extremely small surface mount inductors and chip capacitors. Even though the operating frequency is very high, efficiencies up to 90% are easy to achieve. External shutdown is included, which features an ultra-low shutdown current of 70 nA. The LM2734x and LM2734x-Q1 use peak current-mode control and internal compensation to provide high-performance regulation over a wide range of operating conditions. Additional features include internal soft-start circuitry to reduce inrush current, pulse-by-pulse current limit, thermal shutdown, and output overvoltage protection.

The LM2734x and LM2734x-Q1 regulators are monolithic, high-frequency, PWM step-down DC-DC converters in 10-pin WSON and 10-pin MSOP-PowerPAD packages. They contain all the active functions to provide local DC-DC conversion with fast transient response and accurate regulation in the smallest possible PCB area.

With a minimum of external components, the LM2734x and LM2734x-Q1 are easy to use. The ability to drive 1.5-A or 2-A loads respectively, with an internal 150-mΩ NMOS switch results in the best power density available. The world-class control circuitry allows for on-times as low as 65 ns, thus supporting exceptionally high frequency conversion. Switching frequency is internally set to 2 MHz and synchronizable from 1 to 2.35 MHz, which allows the use of extremely small surface mount inductors and chip capacitors. Even though the operating frequency is very high, efficiencies up to 90% are easy to achieve. External shutdown is included, which features an ultra-low shutdown current of 70 nA. The LM2734x and LM2734x-Q1 use peak current-mode control and internal compensation to provide high-performance regulation over a wide range of operating conditions. Additional features include internal soft-start circuitry to reduce inrush current, pulse-by-pulse current limit, thermal shutdown, and output overvoltage protection.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
LM27342-Q1 ACTIVE 2A - Wide Input Range Buck Regulator with Frequency Synchronization 2-A Version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LM2734x and LM2734x-Q1 2-MHz, 1.5-A or 2-A, Wide Input Range, Step-Down, DC-DC Regulator With Frequency Synchronization datasheet (Rev. F) PDF | HTML 12 Sep 2016
User guide LM27341 Step-Down Converter Evaluation Module User's Guide (Rev. B) PDF | HTML 17 Dec 2021
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021
Application note AN-1229 SIMPLE SWITCHER PCB Layout Guidelines (Rev. C) 23 Apr 2013
Application note AN-1973 Benefits and Challenges of High-Frequency Regulators (Rev. A) 23 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM27341 PSpice Transient Model

SNVM131.ZIP (170 KB) - PSpice Model
Simulation model

LM27341 Unencrypted PSpice Transient Model

SNVM841.ZIP (2 KB) - PSpice Model
Package Pins Download
HVSSOP (DGQ) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos