LM2736
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3V to 18V Input, 0.75A Step-Down Converter with Light Load Efficiency

 

Quality & environmental data

Part# Eco Plan* Lead / Ball Finish MSL Rating / Peak Reflow Material Content DPPM / MTBF / FIT Rate Qualification Summary Ongoing reliability monitoring
LM2736XMK     TBD   Call TI   Call TI View View View View
RoHS Compliant LM2736XMK/NOPB     Green (RoHS & no Sb/Br)   SN   Level-1-260C-UNLIM View View View View
RoHS Compliant LM2736XMKX/NOPB     Green (RoHS & no Sb/Br)   SN   Level-1-260C-UNLIM View View View View
LM2736YMK     TBD   Call TI   Call TI View View View View
RoHS Compliant LM2736YMK/NOPB     Green (RoHS & no Sb/Br)   SN   Level-1-260C-UNLIM View View View View
RoHS Compliant LM2736YMKX/NOPB     Green (RoHS & no Sb/Br)   SN   Level-1-260C-UNLIM View View View View

* Eco-friendly classification: RoHS, RoHS Exempt or non-RoHS & Green or non-Green-please click on the Product Content Details "View" link in the table above for the latest information and additional product content details.

If the information you are requesting is not available online at this time, contact the Customer Support Center regarding the availability of this information.