Datasheet
- LM27402 High Performance Synchronous Buck Controller with DCR Current Sensing (Rev. I)
(PDF , 1398 KB) 17 Feb 2013 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | LM27402MH/NOPB | ACTIVE | 1.10 | 1ku | HTSSOP (PWP) | 16 | View | 92 | TUBE | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LM27402MHX/NOPB | ACTIVE | 1.10 | 1ku | HTSSOP (PWP) | 16 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | LM27402SQ/NOPB | ACTIVE | -40 to 125 | 1.10 | 1ku | WQFN (RUM) | 16 | View | 1000 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LM27402SQX/NOPB | ACTIVE | -40 to 125 | 1.10 | 1ku | WQFN (RUM) | 16 | View | 4500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LM2748 | Synchronous Buck Controller with Pre-bias Startup, and Optional Clock Synchronization | CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN (BUCK) CONTROLLER | Synchronous Buck Controller With Pre-bias Startup, And Optional Clock Synchronization |
| LM3743 | High-Performance Synchronous Buck Controller with Comprehensive Fault Protection Features | CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN (BUCK) CONTROLLER | High-Performance Synchronous Buck Controller With Comprehensive Fault Protection Features From The |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1398 | 17 Feb 2013 |
Selection & Solution Guides (2)
External Articles (3)
| Title | Date |
|---|---|
| How PoL modules can meet high density systems needs | 07 Nov 2012 |
| Paralleling Electrolytic and Ceramic Capacitors Perks Up POL Transient Response | 07 Nov 2012 |
| PCPM | Peak Current-Mode DC-DC Converter Stability Analysis | 24 Jan 2012 |
Tools & Software
Circuit Design & Simulation
Models (2)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| LM27402 PSpice Average Model | PSpice Model | ZIP | 55 KB | 06 May 2013 | |
| LM27402 PSpice Transient Model | PSpice Model | ZIP | 228 KB | 06 May 2013 | 20 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| LM27402 Evaluation Board | LM27402POLMODULEVM | Evaluation Modules & Boards |
| LM27402 Evaluation Board | LM27402SQEVAL | Evaluation Modules & Boards |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| LM27402 Design Calculator | LM27402DESIGN-CALC | Calculation Tools |
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Circuit Design & Simulation |
Reference Designs (1)
| Description | Part # | Company |
|---|---|---|
| Non-Isolated Synchronous Buck | PMP7882 | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Digital Power Supply Design Workshop | In-Person | 18 Jun 2013 - 20 Jun 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
See More Training & Events

Cart 