Home Power management LED drivers Illumination LED drivers

LM2753

ACTIVE

High power switched capacitor Voltage Converter/flash LED driver

Product details

Input voltage type Linear Topology Charge pump Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (max) (V) 5 Vout (min) (V) 5 Iout (max) (A) 0.4 Iq (typ) (mA) 0.06 Features Enable Operating temperature range (°C) -40 to 85 Number of channels 1 Rating Catalog
Input voltage type Linear Topology Charge pump Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (max) (V) 5 Vout (min) (V) 5 Iout (max) (A) 0.4 Iq (typ) (mA) 0.06 Features Enable Operating temperature range (°C) -40 to 85 Number of channels 1 Rating Catalog
WSON (DSC) 10 9 mm² 3 x 3
  • Input Voltage Range: 3 V to 5.5 V
  • Regulated 5-V Output
  • 250-mA Output Current With a 3.6-V Input
  • 400-mA Pulsed Output Current
    (up to 500-ms Duration)
  • 60-µA (Typical) Quiescent Current
  • Pulse-Frequency Modulation (PFM) Regulation
  • Inductor-Less Solution: Requires Only Three Small Capacitors
  • < 1-µA Typical Shutdown Current
  • 10-pin WSON Package (No Pullback):
    • 3 mm × 3 mm × 0.8 mm
  • Input Voltage Range: 3 V to 5.5 V
  • Regulated 5-V Output
  • 250-mA Output Current With a 3.6-V Input
  • 400-mA Pulsed Output Current
    (up to 500-ms Duration)
  • 60-µA (Typical) Quiescent Current
  • Pulse-Frequency Modulation (PFM) Regulation
  • Inductor-Less Solution: Requires Only Three Small Capacitors
  • < 1-µA Typical Shutdown Current
  • 10-pin WSON Package (No Pullback):
    • 3 mm × 3 mm × 0.8 mm

The LM2753 is capable of driving a flash LED with a pulsed current of 400 mA at an input voltage of 3.6 V. A switched-capacitor doubler, the LM2753 provides a regulated 5-V output (VOUT) over an input supply range of 3 V to 5.5 V. The switched output, IOUT, takes less than 10 ns to turn on and provide maximum current to a flash LED. Flash LED current is set via a ballast resistor. Continuous illumination current (torch mode) is programmed by connecting a resistor between IOUT and VOUT. This device uses only three small, low-cost ceramic capacitors.

The LM2753 device uses pulse frequency modulation (PFM) regulation. Typical operating frequency is 725 kHz. Under no-load conditions, the LM2753 operates on only 60 µA. If the output is connected to ground, the charge pump stays in the gain of 1, which helps limit the input current to 300 mA (typical).

For all available packages, see the orderable addendum at the end of the data sheet.

The LM2753 is capable of driving a flash LED with a pulsed current of 400 mA at an input voltage of 3.6 V. A switched-capacitor doubler, the LM2753 provides a regulated 5-V output (VOUT) over an input supply range of 3 V to 5.5 V. The switched output, IOUT, takes less than 10 ns to turn on and provide maximum current to a flash LED. Flash LED current is set via a ballast resistor. Continuous illumination current (torch mode) is programmed by connecting a resistor between IOUT and VOUT. This device uses only three small, low-cost ceramic capacitors.

The LM2753 device uses pulse frequency modulation (PFM) regulation. Typical operating frequency is 725 kHz. Under no-load conditions, the LM2753 operates on only 60 µA. If the output is connected to ground, the charge pump stays in the gain of 1, which helps limit the input current to 300 mA (typical).

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM2753 High-Power Switched-Capacitor Voltage Converter and Flash LED Driver datasheet (Rev. F) PDF | HTML 09 Sep 2016
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
WSON (DSC) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos