LM2756 Multi-Display Inductorless LED Driver with 32 Exponential Dimming Steps in micro SMD | TI.com

LM2756
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Multi-Display Inductorless LED Driver with 32 Exponential Dimming Steps in micro SMD

 

Description

The LM2756 is a highly integrated, switched-capacitor, multi-display LED driver that can drive up to 8 LEDs in parallel with a total output current of 180mA. Regulated internal current sources deliver excellent current and brightness matching in all LEDs.

The LED driver current sinks are split into three independently controlled groups. The primary group (Group A) can be configured to drive four, five or six LEDs for use in the main phone display, while the secondary group (Group B) can be configured to drive one, two or three LEDs for driving secondary displays, keypads and/or indicator LEDs. An additional driver, D1C, is provided for additional indicator lighting functions.

The device provides excellent efficiency without the use of an inductor by operating the charge pump in a gain of 3/2 or in Pass-Mode. The proper gain for maintaining current regulation is chosen, based on LED forward voltage, so that efficiency is maximized over the input voltage range.

The LM2756 is available in TI's tiny 20-bump, 0.4mm pitch, thin DSBGA package.

Features

  • Drives up to 8 LEDs with up to 30mA of Diode Current Each
  • 32 Exponential Dimming Steps with 800:1 Dimming Ratio for Group A (Up to 6 LEDs)
  • 8 Linear Dimming States for Groups B (Up to 3 LEDs) and D1C (1 LED)
  • Programmable Auto-Dimming Function
  • 3 Independently Controlled LED Groups Via I2C Compatible Interface
  • Up to 90% Efficiency
  • Total Solution Size < 21mm2
  • Low Profile 20 Bump DSBGA Package (1.615mm × 2.015mm × 0.6mm)
  • 0.4% Accurate Current Matching
  • Internal Soft-Start Limits Inrush Current
  • True Shutdown Isolation for LED’s
  • Wide Input Voltage Range (2.7V to 5.5V)
  • Active High Hardware Enable

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Backlight LED drivers Email Download to Excel
Part number Order Channels (#) Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Switching frequency (Max) (kHz) Type LED current per channel (mA) LED (#) Topology Shutdown current (Typ) (uA) Peak efficiency (%) LED configuration Features Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
LM2756 Order now 8     2.7     5.5     2.7     6     1600     Capacitive     30     8     Boost
Current Sink    
3.7     92     Parallel     I2C Control     -30 to 85     DSBGA | 20     See datasheet (DSBGA)    
LM3914 Samples not available 10     3     15     1.2     1.34       Dot/Bar Display Driver     10     10         2.4         Internal voltage reference
Programmable output current    
0 to 70     PLCC | 20     20PLCC: 98 mm2: 9.9 x 9.9 (PLCC | 20)