LM2757

ACTIVE

Switched Capacitor Boost Regulator with High Impedance Output in Shutdown

Product details

Iout (max) (A) 0.18 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Type Charge pump Switching frequency (min) (kHz) 932 Switching frequency (max) (kHz) 1552 Features Enable, Load Disconnect Vout (min) (V) 4.87 Vout (max) (V) 5.13 Rating Catalog Operating temperature range (°C) -30 to 85
Iout (max) (A) 0.18 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Type Charge pump Switching frequency (min) (kHz) 932 Switching frequency (max) (kHz) 1552 Features Enable, Load Disconnect Vout (min) (V) 4.87 Vout (max) (V) 5.13 Rating Catalog Operating temperature range (°C) -30 to 85
DSBGA (YFQ) 12 2.52000000000000018 mm² 1.8 x 1.4000000000000001
  • Dual Gain Converter (2×, 3/2×) With up to 93%
    Efficiency
  • Inductorless Solution Uses Only 4 Small Ceramic
    Capacitors
  • Total Solution Area < 12 mm2
  • True Input-Output and Output-Input Disconnect
  • Up to 180-mA Output Current Capability (5 V)
  • Selectable 4.1-V, 4.5-V or 5-V Output
  • Pre-Regulation Minimizes Input Current Ripple
  • 1.24-MHz Switching Frequency for Low-Noise,
    Low-Ripple Output Voltage
  • Integrated Overcurrent and Thermal Shutdown
    Protection
  • Dual Gain Converter (2×, 3/2×) With up to 93%
    Efficiency
  • Inductorless Solution Uses Only 4 Small Ceramic
    Capacitors
  • Total Solution Area < 12 mm2
  • True Input-Output and Output-Input Disconnect
  • Up to 180-mA Output Current Capability (5 V)
  • Selectable 4.1-V, 4.5-V or 5-V Output
  • Pre-Regulation Minimizes Input Current Ripple
  • 1.24-MHz Switching Frequency for Low-Noise,
    Low-Ripple Output Voltage
  • Integrated Overcurrent and Thermal Shutdown
    Protection

The LM2757 is a constant-frequency pre-regulated switched-capacitor charge pump that operates at 1.25 MHz to produce a low-noise regulated output voltage. The device can be configured to provide up to 100 mA at 4.1 V, 110 mA at 4.5 V, or 180 mA at 5 V. Excellent efficiency is achieved without the use of an inductor by operating the charge pump in a gain of either 3/2 or 2 according to the input voltage and output voltage option selection.

The LM2757 presents a high impedance at the VOUT pin when shut down. This allows for use in applications that require the regulated output bus to be driven by another supply while the LM2757 is shut down.

The LM2757 device comes in a tiny 12-pin 0.4-mm pitch DSBGA package. A perfect fit for space-constrained, battery-operated applications, the device requires only 4 small, inexpensive ceramic capacitors. Built-in soft-start, overcurrent protection, and thermal shutdown features are also included in this device.

The LM2757 is a constant-frequency pre-regulated switched-capacitor charge pump that operates at 1.25 MHz to produce a low-noise regulated output voltage. The device can be configured to provide up to 100 mA at 4.1 V, 110 mA at 4.5 V, or 180 mA at 5 V. Excellent efficiency is achieved without the use of an inductor by operating the charge pump in a gain of either 3/2 or 2 according to the input voltage and output voltage option selection.

The LM2757 presents a high impedance at the VOUT pin when shut down. This allows for use in applications that require the regulated output bus to be driven by another supply while the LM2757 is shut down.

The LM2757 device comes in a tiny 12-pin 0.4-mm pitch DSBGA package. A perfect fit for space-constrained, battery-operated applications, the device requires only 4 small, inexpensive ceramic capacitors. Built-in soft-start, overcurrent protection, and thermal shutdown features are also included in this device.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LM2757 Switched-Capacitor Boost Regulator With High Impedance Output in Shutdown datasheet (Rev. F) PDF | HTML 18 Jul 2015
Application note How to Meet the HDMI 5V Source Requirement (Rev. C) 26 Sep 2019
White paper The Forgotten Converter 15 Jun 2015
EVM User's guide AN-1731 LM2757 Evaluation Board (Rev. A) 30 Apr 2013
Application note Designing Energy-Efficient Handheld Illum Solutions (Rev. A) 30 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM2757TMEV — High Efficiency Switched Capacitor Boost Regulator w/ High Impedance Output in Shutdown EVM

The LM2757 is a constant frequency pre-regulated switched-capacitor charge pump that operates at 1.25MHz to produce a low-noise regulated output voltage. The device can be configured to provide up to 100mA at 4.1V, 110mA at 4.5V, or 180mA at 5V. Excellent efficiency is achieved without the use of (...)

User guide: PDF
Not available on TI.com
Simulation model

LM2757 PSpice Transient Model (Rev. A)

SNVMAR6A.ZIP (145 KB) - PSpice Model
Package Pins Download
DSBGA (YFQ) 12 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos