Home Power management LED drivers Illumination LED drivers

LM2758

ACTIVE

switched capacitor flash LED driver in DSBGA Package

Product details

Input voltage type DC/DC Topology Charge pump, current mode Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (max) (V) 5.5 Vout (min) (V) 2.7 Iout (max) (A) 0.7 Iq (typ) (mA) 4 Features Enable, True Shutdown Operating temperature range (°C) -40 to 85 Dimming method PWM Number of channels 1 Rating Catalog
Input voltage type DC/DC Topology Charge pump, current mode Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (max) (V) 5.5 Vout (min) (V) 2.7 Iout (max) (A) 0.7 Iq (typ) (mA) 4 Features Enable, True Shutdown Operating temperature range (°C) -40 to 85 Dimming method PWM Number of channels 1 Rating Catalog
DSBGA (YZR) 12 3.9375 mm² 2.25 x 1.75
  • Up to 700-mA Output Current
  • 90% Peak Efficiency
  • Indicator, Torch, and Flash Modes
  • Time-out Circuitry Limits Flash Duration to 814 Milliseconds (Typical)
  • Adaptive 1× and 1.5× Gains for Maximum Efficiency
  • True Shutdown
  • Internal Soft-Start Eliminates Inrush Current
  • Ultra-Small Solution Size
    • No Inductor, Only 4 Capacitors and a Resistor Required
    • 2.022 mm × 1.527 mm × 0.6 mm Thin DSBGA package
  • Up to 700-mA Output Current
  • 90% Peak Efficiency
  • Indicator, Torch, and Flash Modes
  • Time-out Circuitry Limits Flash Duration to 814 Milliseconds (Typical)
  • Adaptive 1× and 1.5× Gains for Maximum Efficiency
  • True Shutdown
  • Internal Soft-Start Eliminates Inrush Current
  • Ultra-Small Solution Size
    • No Inductor, Only 4 Capacitors and a Resistor Required
    • 2.022 mm × 1.527 mm × 0.6 mm Thin DSBGA package

The LM2758 device is an integrated low-noise, high-current switched capacitor DC-DC converter with a regulated current sink. The device is capable of driving loads up to 700 mA from a single-cell Li-Ion battery. Maximum efficiency is achieved over the input voltage range by actively selecting the proper gain based on the LED forward voltage and current requirements.

One external low-power resistor sets the desired current for indicator, torch, and flash modes. To protect the devices and the flash LED, internal time-out circuitry turns off the LM2758 in case of a faulty prolonged flash mode. Internal soft-start circuitry limits the amount of inrush current during start-up.

For all available packages, see the orderable addendum at the end of the data sheet.

The LM2758 device is an integrated low-noise, high-current switched capacitor DC-DC converter with a regulated current sink. The device is capable of driving loads up to 700 mA from a single-cell Li-Ion battery. Maximum efficiency is achieved over the input voltage range by actively selecting the proper gain based on the LED forward voltage and current requirements.

One external low-power resistor sets the desired current for indicator, torch, and flash modes. To protect the devices and the flash LED, internal time-out circuitry turns off the LM2758 in case of a faulty prolonged flash mode. Internal soft-start circuitry limits the amount of inrush current during start-up.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM2758 Switched Capacitor Flash LED Driver in DSBGA Package datasheet (Rev. E) PDF | HTML 03 May 2016
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
EVM User's guide AN-1695 LM2758 Flash LED Driver Evaluation Board (Rev. A) 30 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
DSBGA (YZR) 12 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos