LM2772

ACTIVE

Low-Ripple Switched Capacitor Step-Down Regulator

Product details

Iout (max) (A) 0.15 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Type Charge pump Switching frequency (min) (kHz) 800 Switching frequency (max) (kHz) 1500 Features Enable Vout (min) (V) 1.2 Vout (max) (V) 1.2 Rating Catalog Operating temperature range (°C) -30 to 85
Iout (max) (A) 0.15 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Type Charge pump Switching frequency (min) (kHz) 800 Switching frequency (max) (kHz) 1500 Features Enable Vout (min) (V) 1.2 Vout (max) (V) 1.2 Rating Catalog Operating temperature range (°C) -30 to 85
WSON (DSC) 10 9 mm² 3 x 3
  • Low-Noise Fixed Frequency Operation
  • 1.2V Output Voltage
  • 3% Output Voltage Regulation
  • Li-Ion (3.6V) to 1.2V with 80% Efficiency
  • Very Low Output Ripple: 8mV @ 150mA
  • Output Currents up to 150mA
  • 2.7V to 5.5V Input Voltage Range
  • Shutdown Disconnects Load from VIN
  • 1.1MHz Switching Frequency
  • No Inductors…Small Solution Size
  • Short Circuit and Thermal Protection
  • WSON-10 Package (3mm × 3mm × 0.8mm)

All trademarks are the property of their respective owners.

  • Low-Noise Fixed Frequency Operation
  • 1.2V Output Voltage
  • 3% Output Voltage Regulation
  • Li-Ion (3.6V) to 1.2V with 80% Efficiency
  • Very Low Output Ripple: 8mV @ 150mA
  • Output Currents up to 150mA
  • 2.7V to 5.5V Input Voltage Range
  • Shutdown Disconnects Load from VIN
  • 1.1MHz Switching Frequency
  • No Inductors…Small Solution Size
  • Short Circuit and Thermal Protection
  • WSON-10 Package (3mm × 3mm × 0.8mm)

All trademarks are the property of their respective owners.

The LM2772 is a switched capacitor step-down regulator that produces a 1.2V output. It is capable of supplying loads up to 150mA with 3% output voltage regulation over line, load, and temperature. The LM2772 operates with an input voltage from 3.0V to 5.5V, accommodating 1-cell Li-Ion batteries and chargers.

The LM2772 utilizes a highly efficient regulated multi-gain charge pump. Pre-regulated 1.1MHz fixed-frequency switching results in very low ripple and noise on both the input and the output. When output currents are low, the part automatically switches to a low-ripple PFM regulation mode to maintain high efficiency over the entire load range.

The LM2772 is available in TI’s WSON-10 Package (WSON-10).

The LM2772 is a switched capacitor step-down regulator that produces a 1.2V output. It is capable of supplying loads up to 150mA with 3% output voltage regulation over line, load, and temperature. The LM2772 operates with an input voltage from 3.0V to 5.5V, accommodating 1-cell Li-Ion batteries and chargers.

The LM2772 utilizes a highly efficient regulated multi-gain charge pump. Pre-regulated 1.1MHz fixed-frequency switching results in very low ripple and noise on both the input and the output. When output currents are low, the part automatically switches to a low-ripple PFM regulation mode to maintain high efficiency over the entire load range.

The LM2772 is available in TI’s WSON-10 Package (WSON-10).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM2772 Low-Ripple Switched Capacitor Step-Down Regulator datasheet (Rev. B) 01 May 2013
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
White paper The Forgotten Converter 15 Jun 2015
EVM User's guide AN-1714 LM2772 Evaluation Board (Rev. A) 30 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
WSON (DSC) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos