Home Power management DC/DC switching regulators Charge pumps (inductorless)

LM2773

ACTIVE

Low-Ripple 1.8V/1.6V Spread-Spectrum Switched Capacitor Step-Down Regulator

Product details

Vin (min) (V) 2.5 Vin (max) (V) 5.5 Vout (min) (V) 1.6 Vout (max) (V) 1.8 Iout (max) (A) 0.3 Regulated outputs (#) 1 Switching frequency (min) (kHz) 1150 Switching frequency (max) (kHz) 1150 Iq (typ) (mA) 0.048 Features Enable Operating temperature range (°C) -30 to 85 Rating Catalog Type Charge pump
Vin (min) (V) 2.5 Vin (max) (V) 5.5 Vout (min) (V) 1.6 Vout (max) (V) 1.8 Iout (max) (A) 0.3 Regulated outputs (#) 1 Switching frequency (min) (kHz) 1150 Switching frequency (max) (kHz) 1150 Iq (typ) (mA) 0.048 Features Enable Operating temperature range (°C) -30 to 85 Rating Catalog Type Charge pump
DSBGA (YZR) 9 3.0625 mm² 1.75 x 1.75
  • Low-Noise Spread Spectrum Operation
  • 1.8V/1.6V Selectable Output Voltage
  • 2% Output Voltage Regulation
  • > 75% Efficiency in 1.8V Mode
  • Very Low Output Ripple: 10mV @ 300mA
  • Output Currents up to 300mA
  • 2.5V to 5.5V Input Voltage Range
  • Shutdown Disconnects Load from VIN
  • 1.15MHz Switching Frequency
  • No Inductors…Small Solution Size
  • Short Circuit and Thermal Protection
  • 0.5mm pitch, DSBGA-9 (1.511 × 1.511mm × 0.6mm)

All trademarks are the property of their respective owners.

  • Low-Noise Spread Spectrum Operation
  • 1.8V/1.6V Selectable Output Voltage
  • 2% Output Voltage Regulation
  • > 75% Efficiency in 1.8V Mode
  • Very Low Output Ripple: 10mV @ 300mA
  • Output Currents up to 300mA
  • 2.5V to 5.5V Input Voltage Range
  • Shutdown Disconnects Load from VIN
  • 1.15MHz Switching Frequency
  • No Inductors…Small Solution Size
  • Short Circuit and Thermal Protection
  • 0.5mm pitch, DSBGA-9 (1.511 × 1.511mm × 0.6mm)

All trademarks are the property of their respective owners.

The LM2773 is a switched capacitor step-down regulator that produces a selectable 1.8V or 1.6V output. It is capable of supplying loads up to 300mA. The LM2773 operates with an input voltage from 2.5V to 5.5V, accommodating 1-cell Li-Ion batteries and chargers.

The LM2773 utilizes a regulated charge pump with gains of 2/3x and 1x. It has very low ripple and noise on both the input and output due to its pre-regulated 1.15MHz (typ.) switching frequency and spread spectrum operation. When output currents are low, the LM2773 automatically switches to a low-ripple PFM regulation mode to maintain high efficiency over the entire load range.

The LM2773 is available in TI's 0.5mm pitch 9-bump DSBGA.

The LM2773 is a switched capacitor step-down regulator that produces a selectable 1.8V or 1.6V output. It is capable of supplying loads up to 300mA. The LM2773 operates with an input voltage from 2.5V to 5.5V, accommodating 1-cell Li-Ion batteries and chargers.

The LM2773 utilizes a regulated charge pump with gains of 2/3x and 1x. It has very low ripple and noise on both the input and output due to its pre-regulated 1.15MHz (typ.) switching frequency and spread spectrum operation. When output currents are low, the LM2773 automatically switches to a low-ripple PFM regulation mode to maintain high efficiency over the entire load range.

The LM2773 is available in TI's 0.5mm pitch 9-bump DSBGA.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Low-Ripple 1.8V/1.6V Spread-Spectrum Switched Capacitor Step-Down Regulator datasheet (Rev. A) 01 May 2013
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
EVM User's guide AN-1769 LM2773 Evaluation Board (Rev. A) 30 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
DSBGA (YZR) 9 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos