LM2775-Q1

ACTIVE

Automotive, 2.7-V to 5.5-VIN, 200-mA output current, 5-V fixed output voltage doubler

Product details

Iout (max) (A) 0.2 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Type Charge pump Switching frequency (min) (kHz) 1700 Switching frequency (max) (kHz) 2300 Features Enable, Load Disconnect Vout (min) (V) 4.8 Vout (max) (V) 5.2 Rating Automotive Operating temperature range (°C) -40 to 125
Iout (max) (A) 0.2 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Type Charge pump Switching frequency (min) (kHz) 1700 Switching frequency (max) (kHz) 2300 Features Enable, Load Disconnect Vout (min) (V) 4.8 Vout (max) (V) 5.2 Rating Automotive Operating temperature range (°C) -40 to 125
WSON (DSG) 8 4 mm² 2 x 2
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
  • 2.7-V to 5.5-V input range
  • Fixed 5-V output
  • 200-mA output current
  • Inductor-less solution: only requires 3 small ceramic capacitors
  • Shutdown disconnects load from VIN
  • Current limit and thermal protection
  • 2-MHz switching frequency
  • PFM operation during light load currents (PFM pin tied high)
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
  • 2.7-V to 5.5-V input range
  • Fixed 5-V output
  • 200-mA output current
  • Inductor-less solution: only requires 3 small ceramic capacitors
  • Shutdown disconnects load from VIN
  • Current limit and thermal protection
  • 2-MHz switching frequency
  • PFM operation during light load currents (PFM pin tied high)

The LM2775-Q1 is a regulated switched-capacitor doubler that produces a low-noise output voltage. The LM2775-Q1 can supply up to 200 mA of output current over a 3.1-V to 5.5-V input range, as well as up to 125 mA of output current when the input voltage is as low as 2.7 V. The LM2775-Q1 provides a cost-optimized 5V, 200mA supply for powering CAN transceivers and other loads, boosting from a regulated 3.3-V system rail. It can be used as a post-boost in automotive systems that do not use a wide input voltage pre-boost or cold crank. At low output currents, the LM2775-Q1 can reduce its quiescent current by operating in a pulse frequency modulation (PFM) mode. PFM mode can be enabled or disabled by driving the PFM pin to high or low. Additionally, when the device is in shutdown, the user can chose to have the output voltage pulled to GND or left in a high impedance state by setting the OUTDIS pin high or low.

The LM2775-Q1 has been placed in TI’s 8-pin WSON, a package with excellent thermal properties that keeps the part from overheating under almost all rated operating conditions.

The LM2775-Q1 is a regulated switched-capacitor doubler that produces a low-noise output voltage. The LM2775-Q1 can supply up to 200 mA of output current over a 3.1-V to 5.5-V input range, as well as up to 125 mA of output current when the input voltage is as low as 2.7 V. The LM2775-Q1 provides a cost-optimized 5V, 200mA supply for powering CAN transceivers and other loads, boosting from a regulated 3.3-V system rail. It can be used as a post-boost in automotive systems that do not use a wide input voltage pre-boost or cold crank. At low output currents, the LM2775-Q1 can reduce its quiescent current by operating in a pulse frequency modulation (PFM) mode. PFM mode can be enabled or disabled by driving the PFM pin to high or low. Additionally, when the device is in shutdown, the user can chose to have the output voltage pulled to GND or left in a high impedance state by setting the OUTDIS pin high or low.

The LM2775-Q1 has been placed in TI’s 8-pin WSON, a package with excellent thermal properties that keeps the part from overheating under almost all rated operating conditions.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM2775 ACTIVE 2.7-V to 5.5-VIN, 200-mA output current, 5-V fixed output voltage doubler Non-automotive version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM2775-Q1 Switched Capacitor 5-V Boost Converter datasheet (Rev. C) PDF | HTML 06 May 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM2775EVM — LM2775EVM Regulated 5V 200mA Charge Pump Boost Evaluation Module

The LM2775EVM aids in evaluation of the LM2775 Regulated 5V 200mA Charge Pump Boost.  The 2 MHz switched capacitor  boost provides up to 200mA of output current at an output voltage of 5V utilizing 3 small external capacitors.  With a low current PFM or ECO mode, the LM2775 draws a (...)

User guide: PDF
Not available on TI.com
Simulation model

Unencrypted LM2775 PSpice Transient Model (Rev. A)

SNVMA71A.ZIP (31 KB) - PSpice Model
Reference designs

PMP30785 — Automotive multi-rail power supply for driving monitoring system reference design

This reference design shows the performance of a non-isolated automotive power supply for a driving monitoring system for the electronic control unit (ECU). The reference design includes our power portfolio with nine power sockets.
Test report: PDF
Schematic: PDF
Reference designs

TIDA-050015 — Automotive ADAS camera power supply reference design optimized for solution size and low noise

This wide-input power-supply reference design is specifically designed for space-constrained automotive ADAS camera applications. This size-optimized design uses front-end protection paired with a wide input voltage DC/DC converter to enable off-battery operation. The front-end filter and (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
WSON (DSG) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos