LM2776
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Switched Capacitor Inverter

Switched Capacitor Inverter - LM2776
Datasheet
 

Models (1)

Title Category Type Date
LM2776 PSpice Transient Model PSpice Model ZIP 06 Jun 2016

Design kits & evaluation modules (1)

Name Part# Type
LM2776 Charge Pump Inverter Evaluation Module LM2776EVM Evaluation Modules & Boards

Reference designs

9.8GHz RF CW Signal Generator Using Integrated Synthesizer With Spur Reduction Reference Design

This design is a 9.8-GHz wideband, low-phase noise, integrated continuous wave (CW) RF signal generator with versatile spur reduction technique. The output level can be programmed from -32 dBm to 14.5 dBm in 0.5-dB steps. This signal generator can be used as local oscillator for applications, such (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

WEBENCH ® Designer LM2776

    Range
Vin  V 2.7 to 5.5V
Vout  V
Iout  A ≤ 0.2A
Ambient Temp   °C -40 to 85 °C