LM27761
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Low-Noise Regulated Inverter with Integrated LDO

 

Models (2)

Title Category Type Date
LM27761 PSpice Transient Model PSpice Model ZIP 27 Jan 2016
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015

Reference designs

Power Supply Reference Design for Optimizing Spur and Phase Noise in RF-sampling DACs

This reference design provides an efficient power supply scheme to power-up the RF-sampling DAC38RF8x digital-to-analog data converter (DAC) without sacrificing performance and also reduces board area and BOM. The reference design uses both DC/DC switchers and an LDO to power-up the DAC38RF8x while (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM27761

  Min   Max Range
Vin  V 2.7 to 5.5V
Vout  V -5 to -1.5V
Iout  A ≤ 0.25A
Ambient Temp  °C -40 to 85°C