LM27762

ACTIVE

Low-Noise Positive- and Negative-Output Charge Pump With Integrated LDO

Product details

Iout (max) (A) 0.25 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Type Charge pump Switching frequency (min) (kHz) 1800 Switching frequency (max) (kHz) 2200 Features Enable, Integrated LDO, Light Load Efficiency Mode, Multiple Outputs, Output discharge, Power good, Synchronous Rectification Vout (min) (V) -5 Vout (max) (V) 5 Rating Catalog Operating temperature range (°C) -40 to 85
Iout (max) (A) 0.25 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Type Charge pump Switching frequency (min) (kHz) 1800 Switching frequency (max) (kHz) 2200 Features Enable, Integrated LDO, Light Load Efficiency Mode, Multiple Outputs, Output discharge, Power good, Synchronous Rectification Vout (min) (V) -5 Vout (max) (V) 5 Rating Catalog Operating temperature range (°C) -40 to 85
WSON (DSS) 12 6 mm² 3 x 2
  • Generates Low-Noise Adjustable Positive Supply Voltage Between 1.5 V and 5 V and Negative Supply Voltage Between –1.5 V and –5 V
  • Input Voltage Range 2.7 V to 5.5 V
  • ±250-mA Output Current
  • Inverting Charge Pump Followed by Negative LDO
  • 2-MHz Low-Noise Fixed-Frequency Operation
  • 2.5-Ω Inverter Output Impedance, VIN = 5 V
  • Negative LDO Dropout Voltage 30 mV at 100 mA, VOUT = –5 V
  • Positive LDO with 45-mV Dropout Voltage at 100 mA, VOUT = 5 V
  • 390-µA Quiescent Current (Typical)
  • Shutdown Quiescent Current to 0.5 µA (Typical)
  • Current Limit and Thermal Protection
  • Power Good Pin (Active Low)
  • Create a Custom Design Using the LM27762 With the WEBENCH Power Designer
  • Generates Low-Noise Adjustable Positive Supply Voltage Between 1.5 V and 5 V and Negative Supply Voltage Between –1.5 V and –5 V
  • Input Voltage Range 2.7 V to 5.5 V
  • ±250-mA Output Current
  • Inverting Charge Pump Followed by Negative LDO
  • 2-MHz Low-Noise Fixed-Frequency Operation
  • 2.5-Ω Inverter Output Impedance, VIN = 5 V
  • Negative LDO Dropout Voltage 30 mV at 100 mA, VOUT = –5 V
  • Positive LDO with 45-mV Dropout Voltage at 100 mA, VOUT = 5 V
  • 390-µA Quiescent Current (Typical)
  • Shutdown Quiescent Current to 0.5 µA (Typical)
  • Current Limit and Thermal Protection
  • Power Good Pin (Active Low)
  • Create a Custom Design Using the LM27762 With the WEBENCH Power Designer

The LM27762 delivers very low-noise positive and negative outputs that are adjustable between ±1.5 V and ±5 V. Input-voltage range is from 2.7 V to 5.5 V, and output current goes up to ±250 mA. With an operating current of only 390 µA and 0.5-µA typical shutdown current, the LM27762 provides ideal performance for power amplifier and DAC bias and other high-current, low-noise negative voltage needs. The device provides a small solution size with few external components.

Negative voltage is generated by a regulated inverting charge pump followed by a low-noise negative LDO. The inverting charge pump of the LM27762 device operates at 2-MHz (typical) switching frequency to reduce output resistance and voltage ripple. Positive voltage is generated from the input by a low-noise positive LDO.

Positive and negative outputs of LM27762 have dedicated enable inputs. These outputs support independent timing for the positive and negative rails for specific system power-sequence needs. Enable inputs can be also shorted together and connected to the input voltage. The LM27762 has an optional Power Good feature.

For all available packages, see the orderable addendum at the end of the data sheet.

The LM27762 delivers very low-noise positive and negative outputs that are adjustable between ±1.5 V and ±5 V. Input-voltage range is from 2.7 V to 5.5 V, and output current goes up to ±250 mA. With an operating current of only 390 µA and 0.5-µA typical shutdown current, the LM27762 provides ideal performance for power amplifier and DAC bias and other high-current, low-noise negative voltage needs. The device provides a small solution size with few external components.

Negative voltage is generated by a regulated inverting charge pump followed by a low-noise negative LDO. The inverting charge pump of the LM27762 device operates at 2-MHz (typical) switching frequency to reduce output resistance and voltage ripple. Positive voltage is generated from the input by a low-noise positive LDO.

Positive and negative outputs of LM27762 have dedicated enable inputs. These outputs support independent timing for the positive and negative rails for specific system power-sequence needs. Enable inputs can be also shorted together and connected to the input voltage. The LM27762 has an optional Power Good feature.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LM27762 Low-Noise Positive and Negative Output Integrated Charge Pump Plus LDO datasheet (Rev. B) PDF | HTML 06 Feb 2017
Application note Quick Reference Guide To TI Buck Switching DC/DC Application Notes (Rev. B) PDF | HTML 23 May 2022
Technical article Low-noise charge pumps make it easy to create negative voltages PDF | HTML 30 Aug 2017
Technical article The top three ways to split a voltage rail to a bipolar supply PDF | HTML 27 Dec 2016
User guide Using the LM27762 Evaluation Module 26 Aug 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS1235EVM — ADS1235 evaluation module

The ADS1235 evaluation module (EVM) is a platform for evaluating the ADS1235 analog-to-digital converter (ADC). ADS1235 is a low-drift, 24-bit, 7200-SPS, 6-channel delta-sigma (ΔΣ) ADC with an integrated PGA for low-noise bridge measurements. This sensor-ready ADC provides a (...)

User guide: PDF
Evaluation board

ADS1261EVM — ADS1261 evaluation module

The ADS1261 evaluation module (EVM) is a platform for evaluating the ADS1261 analog-to-digital converter (ADC). ADS1261 is a low-drift, 24-bit, 40-kSPS, 10-channel delta-sigma (ΔΣ) ADC with an integrated PGA, voltage reference, and internal fault monitors. This sensor-ready ADC provides (...)

User guide: PDF
Evaluation board

LM27762EVM — LM27762 Low-Noise Positive- and Negative-Output Charge Pump With Integrated LDO Evaluation Module

The LM27762 evaluation module (EVM) helps designers evaluate the operation and performance of this device. The   LM27762EVM uses the LM27762 to provide very low-noise adjustable positive and negative outputs for an input voltage range of 2.7 V to 5.5 V. Five low-cost capacitors are (...)
User guide: PDF
Not available on TI.com
Simulation model

LM27762 Unencrypted PSpice Transient Model Package (Rev. B)

SNVMAV1B.ZIP (122 KB) - PSpice Model
Reference designs

TIDA-00300 — Isolated power architecture reference design for communication and analog input/output modules

This reference design provides a means to isolate I2C or SPI communication lines. This is often required in grid infrastructure applications such as protection relays and circuit breakers where high voltages are involved. This reference design provides both power isolation and signal isolation.
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010065 — High-efficiency, low-emission, isolated DC/DC converter-based analog input module reference design

This reference design is a simplified architecture for generating an isolated power supply for isolated amplifiers for measuring isolated voltages and currents. A fully integrated DC/DC converter with reinforced isolation operating from a 5-V input with configurable 5-V or 5.4-V output (headroom (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00834 — High Accuracy Analog Front End Using 16-Bit SAR ADC with ±10V Measurement Range Reference Design

The TIDA-00834 reference design accurately measures voltage and current inputs using simultaneously sampled, 16-bit, ±10 V, bipolar input SAR ADC critical to identify power systems malfunction and power quality related failures accurately and quickly. This results in reduced power systems (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00835 — High Accuracy ±0.5% Current and Isolated Voltage Measurement Ref Design Using 24-Bit Delta-Sigma ADC

The TIDA-00835 reference design allows for accurate voltage and current measurement using a bipolar input configuration by incorporating a four- channel, 24-bit simultaneously-sampling differential input Delta-Sigma ADC over wide dynamic range. The ADC is configured to measure ±2.5 V bipolar (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01434 — Isolated, Transformerless, Bipolar Supply for 24-Bit ADCs Reference Design

This isolated, 3.65-mm thin reference design enables highly-integrated, bipolar input and high-performance solutions with a 24-bit delta-sigma analog-to-digital converter (ADC). Modern analog input modules need high performance in different aspects such as higher channel density at the same room (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010055 — Non-isolated power architecture with diagnostics reference design for protection relay modules

This reference design showcases non-isolated power supply architectures for protection relays with analog input/output and communication modules generated from 5-, 12-, or 24-V DC input. To generate the power supplies the design uses DC/DC converters with an integrated FET, a power module with an (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01214 — Isolated, High-Accuracy Analog Input Module Reference Design Using 16-Bit ADC and Digital Isolator

This reference design provides accurate measurements of AC voltage and current inputs using a precision 16-bit SAR ADC over a wide input range, covering protection and measurement range (including sampling requirements of IEC 61850-9-2), simplifying system design and improving trip time (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01341 — Hi-Fi Headphone Amplifier Power Supply Reference Design

Headphone amplifiers usually require positive and negative voltages. In this reference design, both voltages are generated from a single input voltage with an integrated split-rail charge-pump converter. It provides small solution size with five capacitors and four resistors.
Design guide: PDF
Schematic: PDF
Package Pins Download
WSON (DSS) 12 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos