Datasheet
Device Uses
- White LED Display Backlights
- White LED Keypad Backlights
- 1-Cell Li-Ion Battery-operated Equipment Including PDAs, Hand-held PCs, Cellular Phones
- Flat Panel Displays
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LM2791 | Current Regulated Switched Capacitor LED Driver with Analog Brightness Control | LED DRIVER - BACKLIGHT | Dual LED Driver With 450KHz Switching Frequency |
| LM2793 | Low Noise White LED Constant Current Supply with Dual Function Brightness Control | LED DRIVER - BACKLIGHT | High-Efficiency Dual LED Driver With 3/2 Gain Charge Pump |
| LM2794 | Current Regulated Switched Capacitor LED Supply with Analog and PWM Brightness Control | LED DRIVER - BACKLIGHT | High-Efficiency Quad LED Driver With 3/2 Gain Charge Pump, Active Low Shutdown Pin |
| LM2795 | Current Regulated Switched Capacitor LED Supply with Analog and PWM Brightness Control | LED DRIVER - BACKLIGHT | High-Efficiency Quad LED Driver With 3/2 Gain Charge Pump, Active High Shutdown Pin |
| LM27966 | White LED Driver with I2C Compatible Interface | LED DRIVER - BACKLIGHT | Advanced Brightness Control With 12C Interface, Higher Efficiency With Adaptive Gain Charge Pump |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 289 | 09 Apr 2013 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 86 | 30 Apr 2013 | 608 | |||
| 75 | 06 Mar 2003 | 454 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
| Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches | Recorded Content | On Demand |
See More Training & Events

Cart 