Home Power management LED drivers Backlight LED drivers

LM2794

ACTIVE

current Regulated switched capacitor LED supply with Analog and PWM brightness control

Product details

Number of channels 4 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 2.7 Vout (max) (V) 5.5 Type Capacitive Switching frequency (max) (kHz) 675 Duty cycle (max) (%) 100 LED current per channel (mA) 20 Peak efficiency (%) 80 Topology Boost Features Analog/PWM mixed dimming Operating temperature range (°C) -30 to 85 Rating Catalog
Number of channels 4 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 2.7 Vout (max) (V) 5.5 Type Capacitive Switching frequency (max) (kHz) 675 Duty cycle (max) (%) 100 LED current per channel (mA) 20 Peak efficiency (%) 80 Topology Boost Features Analog/PWM mixed dimming Operating temperature range (°C) -30 to 85 Rating Catalog
DSBGA (YPA) 14 5.5845 mm² 2.482 x 2.25
  • Regulated Current Sources with ±0.5% Matching between any Two Outputs
  • High Efficiency 3/2 Boost Function
  • Drives One, Two, Three or four White LEDs
  • 2.7V to 5.5V Input Voltage
  • Up to 80mA Output Current
  • Analog Brightness Control
  • Active-Low or High Shutdown Input ('94/95)
  • Very Small Solution Size and no Inductor
  • 2.3µA (typ.) Shutdown Current
  • 325kHz Switching Frequency (min.)
  • Constant Frequency Generates Predictable Noise Spectrum
  • Thin DSBGA Package: 2.08mm X 2.403mm X 0.600mm High

All trademarks are the property of their respective owners.

  • Regulated Current Sources with ±0.5% Matching between any Two Outputs
  • High Efficiency 3/2 Boost Function
  • Drives One, Two, Three or four White LEDs
  • 2.7V to 5.5V Input Voltage
  • Up to 80mA Output Current
  • Analog Brightness Control
  • Active-Low or High Shutdown Input ('94/95)
  • Very Small Solution Size and no Inductor
  • 2.3µA (typ.) Shutdown Current
  • 325kHz Switching Frequency (min.)
  • Constant Frequency Generates Predictable Noise Spectrum
  • Thin DSBGA Package: 2.08mm X 2.403mm X 0.600mm High

All trademarks are the property of their respective owners.

The LM2794/95 is a fractional CMOS charge-pump that provides four regulated current sources. It accepts an input voltage range from 2.7V to 5.5V and maintains a constant current determined by an external sense resistor.

The LM2794/5 delivers up to 80mA of load current to accommodate four White LEDs. The switching frequency is 325kHz. (min.) to keep the conducted noise spectrum away from sensitive frequencies within portable RF devices.

Brightness can be controlled by both linear and PWM techniques. A voltage between 0V and 3.0V may be applied to the BRGT pin to linearly vary the LED current. Alternatively, a PWM signal can be applied to the SD pin to vary the perceived brightness of the LED. The SD pin reduces the operating current to 2.3µA (typ.) The LM2794 is shut down when the SD pin is low, and the LM2795 is shut down when the SD pin is high.

The LM2794/95 is available in a DSBGA CSP package.

The LM2794/95 is a fractional CMOS charge-pump that provides four regulated current sources. It accepts an input voltage range from 2.7V to 5.5V and maintains a constant current determined by an external sense resistor.

The LM2794/5 delivers up to 80mA of load current to accommodate four White LEDs. The switching frequency is 325kHz. (min.) to keep the conducted noise spectrum away from sensitive frequencies within portable RF devices.

Brightness can be controlled by both linear and PWM techniques. A voltage between 0V and 3.0V may be applied to the BRGT pin to linearly vary the LED current. Alternatively, a PWM signal can be applied to the SD pin to vary the perceived brightness of the LED. The SD pin reduces the operating current to 2.3µA (typ.) The LM2794 is shut down when the SD pin is low, and the LM2795 is shut down when the SD pin is high.

The LM2794/95 is available in a DSBGA CSP package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
LM2796 ACTIVE Dual-display white LED driver with 3/2x switched capacitor Boost This product is a dual-display white LED driver with 3/2x switched capacitor boost drives up to 6 LEDs. LM2794 drives up to 4 LEDs.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM2794,LM2795 Current Reg Switched Cap LED Sup w/Analog & PWM Brightness Control datasheet (Rev. L) 02 May 2013
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
EVM User's guide AN-1218 LM2791/2/4/5 Evaluation Board (Rev. B) 30 Apr 2013
Application note Switched Cap Circuits Provide Efficient and Functional White LED Drive (Rev. B) 30 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
DSBGA (YPA) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos