Home Power management LED drivers Backlight LED drivers

LM27965

ACTIVE

Dual display white LED driver with I2C Compatible brightness control

Product details

Number of channels 8 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 2.7 Vout (max) (V) 5.5 Type Capacitive Switching frequency (max) (kHz) 1570 Duty cycle (max) (%) 100 LED current per channel (mA) 30 Peak efficiency (%) 91 Topology Buck Features I2C control Operating temperature range (°C) -30 to 85 Rating Catalog
Number of channels 8 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 2.7 Vout (max) (V) 5.5 Type Capacitive Switching frequency (max) (kHz) 1570 Duty cycle (max) (%) 100 LED current per channel (mA) 30 Peak efficiency (%) 91 Topology Buck Features I2C control Operating temperature range (°C) -30 to 85 Rating Catalog
WQFN (RTW) 24 16 mm² 4 x 4
  • 91% Peak LED Drive Efficiency
  • No Inductor Required
  • 0.3% Current Matching
  • Drives LEDs with up to 30mA per LED
  • 180mA of total drive current
  • I2C Compatible Brightness Control Interface
  • Adaptive 1× - 3/2× Charge Pump
  • Resistor-Programmable Current Settings
  • External Chip RESET Pin
  • Extended Li-Ion Input: 2.7V to 5.5V
  • Small low profile industry standard leadless package, WQFN 24 : (4mm x 4mm x 0.8mm)
  • 25mm2 total solution size
  • Two I2C Compatible Chip Address Options: 0x36 for LM27965SQ and 0x38 for
    LM27965SQ-M
  • 91% Peak LED Drive Efficiency
  • No Inductor Required
  • 0.3% Current Matching
  • Drives LEDs with up to 30mA per LED
  • 180mA of total drive current
  • I2C Compatible Brightness Control Interface
  • Adaptive 1× - 3/2× Charge Pump
  • Resistor-Programmable Current Settings
  • External Chip RESET Pin
  • Extended Li-Ion Input: 2.7V to 5.5V
  • Small low profile industry standard leadless package, WQFN 24 : (4mm x 4mm x 0.8mm)
  • 25mm2 total solution size
  • Two I2C Compatible Chip Address Options: 0x36 for LM27965SQ and 0x38 for
    LM27965SQ-M

The LM27965 is a highly integrated charge-pump-based dual-display LED driver. The device can drive up to 9 LEDs in parallel with a total output current of 180mA. Regulated internal current sinks deliver excellent current and brightness matching in all LEDs.

The LED driver current sinks are split into three independently controlled groups. The primary group can beconfigurabled with 4 or 5 LEDs, for backlighting a larger main display and the second group can be configured with 2 or 3 LEDs, for backlighing a smaller secondary display. An additional, independently controlled led driver is provided for driving an indicator or general purpose LED. The LM27965 has an I2C compatible interface that allows the user to independently control the brightness on each bank of LEDs.

The device provides excellent efficiency without the use of an inductor by operating the charge pump in a gain of 3/2, or in Pass-Mode. The proper gain for maintaining current regulation is chosen based on LED forward voltage, so that efficiency is maximized over the input voltage range.

The LM27965 is available in a small 24-pin WQFN-24 package.

The LM27965 is a highly integrated charge-pump-based dual-display LED driver. The device can drive up to 9 LEDs in parallel with a total output current of 180mA. Regulated internal current sinks deliver excellent current and brightness matching in all LEDs.

The LED driver current sinks are split into three independently controlled groups. The primary group can beconfigurabled with 4 or 5 LEDs, for backlighting a larger main display and the second group can be configured with 2 or 3 LEDs, for backlighing a smaller secondary display. An additional, independently controlled led driver is provided for driving an indicator or general purpose LED. The LM27965 has an I2C compatible interface that allows the user to independently control the brightness on each bank of LEDs.

The device provides excellent efficiency without the use of an inductor by operating the charge pump in a gain of 3/2, or in Pass-Mode. The proper gain for maintaining current regulation is chosen based on LED forward voltage, so that efficiency is maximized over the input voltage range.

The LM27965 is available in a small 24-pin WQFN-24 package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM27965 Dual Display White LED Driver with I2C Compatible Brightness Control datasheet (Rev. B) 20 Feb 2013
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note LM27965 Dual Display White LED Driver w/I2C Compatible Brightness Control (Rev. B) 30 Apr 2013
Application note Optimizing Efficiency in White LED Backlight Applications 21 Mar 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
WQFN (RTW) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos