LM2825
(ACTIVE) Integrated Power Supply 1A DC-DC Converter

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Device Uses

  • Simple High-Efficiency Step-Down (Buck) Regulator
  • On-Card Switching Regulators
  • Efficient Pre-Regulator for Linear Regulators
  • Distributed Power Systems
  • DC/DC Module Replacement


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
LM2825HN-ADJ ACTIVE -40 to 125 18.90 | 1ku PDIP (NFL) | 24 View 12 | TUBE 85 For lead times contact TI Authorized Distributor or local TI sales office
LM2825HN-ADJ/NOPB ACTIVE -40 to 125 18.90 | 1ku PDIP (NFL) | 24 View 12 | TUBE 88 For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM2825N-12 ACTIVE -40 to 125 18.90 | 1ku PDIP (NFL) | 24 View 12 | TUBE 43 For lead times contact TI Authorized Distributor or local TI sales office
LM2825N-12/NOPB ACTIVE -40 to 125 18.90 | 1ku PDIP (NFL) | 24 View 12 | TUBE 266 For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM2825N-3.3 ACTIVE -40 to 125 18.90 | 1ku PDIP (NFL) | 24 View 12 | TUBE 124 For lead times contact TI Authorized Distributor or local TI sales office
LM2825N-3.3/NOPB ACTIVE -40 to 125 18.90 | 1ku PDIP (NFL) | 24 View 12 | TUBE 340 For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM2825N-5.0 ACTIVE -40 to 125 18.90 | 1ku PDIP (NFL) | 24 View 12 | TUBE 896 For lead times contact TI Authorized Distributor or local TI sales office
LM2825N-5.0/NOPB ACTIVE -40 to 125 18.90 | 1ku PDIP (NFL) | 24 View 12 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available
LM2825N-ADJ ACTIVE -40 to 125 18.90 | 1ku PDIP (NFL) | 24 View 12 | TUBE 368 For lead times contact TI Authorized Distributor or local TI sales office
LM2825N-ADJ/NOPB ACTIVE -40 to 125 18.90 | 1ku PDIP (NFL) | 24 View 12 | TUBE 1K - 5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
LM25010   42V, 1.0A Step-Down Switching Regulator   CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER    Thermally Enhanced Package, Higher Efficiency, Higher Operating Frequency & Better Transient Respons  
LM25010-Q1   42V, 1.0A Step-Down Switching Regulator   CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER    Thermally Enhanced Package, Higher Efficiency, Higher Operating Frequency & Better Transient Respons  
LM2595   SIMPLE SWITCHER Power Converter 150 KHz 1A Step-Down Voltage Regulator   CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER    Thermally Enhanced Package, Higher Efficiency  
LM2598   SIMPLE SWITCHER Power Converter 150 KHz 1A Step-Down Voltage Regulator, with Features   CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER    Thermally Enhanced Package, Higher Efficiency  
LM2675   SIMPLE SWITCHER Power Converter High Efficiency 1A Step-Down Voltage Regulator   CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER    Thermally Enhanced Package, Higher Efficiency And Higher Operating Frequency  
LM3100   SIMPLE SWITCHER® Synchronous 1MHz 1.5A Step-Down Voltage Regulator   CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER    Thermally Enhanced Package, Higher Efficiency, Higher Operating Frequency & Better Transient Respons  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 973 03 Apr 2013

Application Notes (2)

Tools & Software

Development Tools (1)

Name Part# Type
Power Stage Designer of Most Commonly Used Switchmode Power Supplies POWERSTAGE-DESIGNER Circuit Design & Simulation

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. In-Person   15 Mar 2014  -  22 Mar 2014  
In-depth PFC Design Workshop In-Person   12 Nov 2013  -  14 Nov 2013  
Digital Power Multi-Day Workshop In-Person   05 Nov 2013  -  07 Nov 2013  
Optimizing Efficiency of Switching Mode Chargers Recorded Content   On Demand  
Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches Recorded Content   On Demand  


See More Training & Events
Click Here