Home Power management DC/DC switching regulators Step-down (buck) regulators Buck converters (integrated switch)

LM2831

ACTIVE

High Frequency 1.5A Load - Step-Down DC-DC Regulator

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS628502 ACTIVE 2.7-V to 6-V, 2-A, adjustable-frequency, step-down converter in SOT583 package This product has higher efficiency, lower EMI and a smaller solution size.

Product details

Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (min) (V) 0.6 Vout (max) (V) 4.5 Iout (max) (A) 1.5 Iq (typ) (mA) 2.8 Switching frequency (min) (kHz) 550 Switching frequency (max) (kHz) 3000 Features Enable, Light Load Efficiency, Light load efficiency Operating temperature range (°C) -40 to 125 Rating Catalog Regulated outputs (#) 1 Control mode current mode Duty cycle (max) (%) 94 Type Converter
Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (min) (V) 0.6 Vout (max) (V) 4.5 Iout (max) (A) 1.5 Iq (typ) (mA) 2.8 Switching frequency (min) (kHz) 550 Switching frequency (max) (kHz) 3000 Features Enable, Light Load Efficiency, Light load efficiency Operating temperature range (°C) -40 to 125 Rating Catalog Regulated outputs (#) 1 Control mode current mode Duty cycle (max) (%) 94 Type Converter
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 WSON (NGG) 6 9 mm² 3 x 3
  • Space-Saving SOT-23 Package
  • Input Voltage Range of 3 V to 5.5 V
  • Output Voltage Range of 0.6 V to 4.5 V
  • 1.5-A Output Current
  • High Switching Frequencie
    • 1.6 MHz (LM2831X)
    • 0.55 MHz (LM2831Y)
    • 3 MHz (LM2831Z)
  • 130-mΩ PMOS Switch
  • 0.6-V, 2% Internal Voltage Reference
  • Internal Soft Start
  • Current Mode, PWM Operation
  • Thermal Shutdown
  • Overvoltage Protection
  • Space-Saving SOT-23 Package
  • Input Voltage Range of 3 V to 5.5 V
  • Output Voltage Range of 0.6 V to 4.5 V
  • 1.5-A Output Current
  • High Switching Frequencie
    • 1.6 MHz (LM2831X)
    • 0.55 MHz (LM2831Y)
    • 3 MHz (LM2831Z)
  • 130-mΩ PMOS Switch
  • 0.6-V, 2% Internal Voltage Reference
  • Internal Soft Start
  • Current Mode, PWM Operation
  • Thermal Shutdown
  • Overvoltage Protection

The LM2831 regulator is a monolithic, high-frequency, PWM step-down DC-DC converter in a 5-pin SOT-23 and a 6-Pin WSON package. The LM2831 provides all the active functions to provide local DC-DC conversion with fast transient response and accurate regulation in the smallest possible PCB area. With a minimum of external components, the LM2831 is easy to use. The ability to drive 1.5-A loads with an internal 130-mΩ PMOS switch using state-of-the-art 0.5-µm BiCMOS technology results in the best power density available. The world-class control circuitry allows on-times as low as 30 ns, thus supporting exceptionally high frequency conversion over the entire 3 V to 5.5 V input operating range, down to the minimum output voltage of 0.6 V. Switching frequency is internally set to 550 kHz, 1.6 MHz, or 3 MHz, allowing the use of extremely small surface mount inductors and chip capacitors. Even though the operating frequency is high, efficiencies of up to 93% are easy to achieve. External shutdown is included, featuring an ultra-low standby current of 30 nA. The LM2831 utilizes current-mode control and internal compensation to provide high-performance regulation over a wide range of operating conditions. Additional features include internal soft-start circuitry to reduce inrush current, pulse-by-pulse current limit, thermal shutdown, and output overvoltage protection.

The LM2831 regulator is a monolithic, high-frequency, PWM step-down DC-DC converter in a 5-pin SOT-23 and a 6-Pin WSON package. The LM2831 provides all the active functions to provide local DC-DC conversion with fast transient response and accurate regulation in the smallest possible PCB area. With a minimum of external components, the LM2831 is easy to use. The ability to drive 1.5-A loads with an internal 130-mΩ PMOS switch using state-of-the-art 0.5-µm BiCMOS technology results in the best power density available. The world-class control circuitry allows on-times as low as 30 ns, thus supporting exceptionally high frequency conversion over the entire 3 V to 5.5 V input operating range, down to the minimum output voltage of 0.6 V. Switching frequency is internally set to 550 kHz, 1.6 MHz, or 3 MHz, allowing the use of extremely small surface mount inductors and chip capacitors. Even though the operating frequency is high, efficiencies of up to 93% are easy to achieve. External shutdown is included, featuring an ultra-low standby current of 30 nA. The LM2831 utilizes current-mode control and internal compensation to provide high-performance regulation over a wide range of operating conditions. Additional features include internal soft-start circuitry to reduce inrush current, pulse-by-pulse current limit, thermal shutdown, and output overvoltage protection.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM2830 ACTIVE High frequency 1 A step-down DC/DC converter Lower Iout (1 A).
LM2832 ACTIVE High Frequency 2.0A Load - Step-Down DC-DC Regulator Higher Iout (2 A) and available in 8-Pin eMSOP-PowerPAD package.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM2831 High-Frequency 1.5-A Load — Step-Down DC-DC Regulator datasheet (Rev. D) PDF | HTML 30 Sep 2015
EVM User's guide AN-1550 LM2831X 6-Pin LLP Demo Board (Rev. A) 25 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM2831X PSpice Transient Model

SNVM187.ZIP (192 KB) - PSpice Model
Simulation model

LM2831X Unencrypted PSpice Transient Model

SNVM853.ZIP (2 KB) - PSpice Model
Simulation model

LM2831Y PSpice Transient Model

SNVM188.ZIP (192 KB) - PSpice Model
Simulation model

LM2831Y Unencrypted PSpice Transient Model

SNVM852.ZIP (2 KB) - PSpice Model
Simulation model

LM2831Z PSpice Transient Model

SNVM189.ZIP (189 KB) - PSpice Model
Simulation model

LM2831Z Unencrypted PSpice Transient Model

SNVM851.ZIP (2 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

PMP9487 — CISPR 25 Class 5 Rated Multi-Output Power Supply for Automotive Cluster in Infotainment System

PMP9487 is a conducted EMI optimized (CISPR 25) 8W SEPIC converter for wide range Vin automotive infotainment cluster applications using the LM5001 regulator IC (used as SEPIC), LM46002 (used as buck) and LM2831Y regulator IC (used as buck).  The design accepts an input voltage of 6.5Vin to (...)
Test report: PDF
Schematic: PDF
Package Pins Download
SOT-23 (DBV) 5 View options
WSON (NGG) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos