LM2842-Q1 (ACTIVE) SIMPLE SWITCHER® 4.5V to 42V, 0.6A Step-Down Regulator in Thin SOT-23

 

Models (4)

Title Category Type Date
LM2842Y-Q1 Unencrypted PSpice Transient Model PSpice Model ZIP 25 Mar 2015
LM2842X-Q1 Unencrypted PSpice Transient Model PSpice Model ZIP 25 Mar 2015
LM2842Y-Q1 PSpice Transient Model PSpice Model ZIP 05 Mar 2013
LM2842X-Q1 PSpice Transient Model PSpice Model ZIP 05 Mar 2013

Design kits & evaluation modules (1)

Name Part# Type
Evaluation Board for the LM2842 LM2842XMK-ADJEV Evaluation Modules & Boards

Reference designs

Automotive Resolver-to-Digital Converter Reference Design for Safety Application

TIDA-00796 reference design is a complete resolver solution based on system-on-chip (SoC) PGA411-Q1 sensor interface. Typical application for the design is in electric vehicle (EV) and hybrid electric vehicle (HEV) powertrain systems. The PGA411-Q1 based design solves excitation amplifier, boost (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
MR16 or PAR38 LED Bulb Reference Design w/ LM3429 LED Driver and Nuventix SynJet® Coolers MR16-PAR38LED-REF Texas Instruments Reference designs
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM2842-Q1

  Min   Max Range
Vin  V 4.5 to 42.0V
Vout  V 0.8 to 40V
Iout  A ≤ 0.6A
Ambient Temp  °C -40 to 125°C