LM2901-Q1 Automotive Catalog Quad Differential Comparator | TI.com

LM2901-Q1 (ACTIVE) Automotive Catalog Quad Differential Comparator

 

Description

The LM2901x-Q1 family of devices consists of four independent voltage comparators, designed to operate from a single power supply over a wide range of voltages. Operation from dual supplies is possible, provided the difference between the two supplies is
2 V to 36 V, and VCC is at least 1.5 V more positive than the input common-mode voltage. Current drain is independent of the supply voltage. The outputs can be connected to other open-collector outputs to achieve wired-AND relationships. LM2901V-Q1 supports higher VCC voltage and LM2901AV-Q1 supports higher VCC and lower VIO.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C6
  • Single Supply or Dual Supplies
  • Low Supply-Current Drain Independent of Supply
    Voltage: 0.8 mA (Typical)
  • Low Input Bias Current: 25 nA (Typical)
  • Low Input Offset Current: 2 nA (Typical)
  • Low Input Offset Voltage: 2 mV (Typical)
  • Common-Mode Input Voltage Range Includes
    Ground
  • Differential Input Voltage Range Equal to
    Maximum-Rated Supply Voltage: ±36 V
  • Low Output Saturation Voltage
  • Output Compatible With TTL, MOS, and CMOS
  • For Single Version in 5-Pin SOT-23, See the
    TL331-Q1 (SLVS969)

Parametrics

Compare all products in Comparators Email Download to Excel
Part number Order Number of channels (#) Output type Vs (Min) (V) Vs (Max) (V) Propagation delay time (uS) Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Input bias current (+/-) (Max) (nA) Rail-to-rail Rating Features Operating temperature range (C) VICR (Max) (V) VICR (Min) (V) Package Group
LM2901-Q1 Order now 4     Open Collector     2     30     1.3     7     0.2     250     Out     Automotive         -40 to 125     28.5     0     SOIC | 14
TSSOP | 14    
LM139 Order now 4     Open Collector
Open Drain    
2     36     1.3     5     0.2     25     Out     Catalog         -55 to 125     34.5     0     SOIC | 14    
LM139A Order now 4     Open Collector
Open Drain    
2     36     1.3     2     0.2     25     Out     Catalog         -55 to 125     34.5     0     SOIC | 14    
LM239 Order now 4     Open Collector     2     36     0.7     2     0.2     250     Out     Catalog     Standard comparator     -25 to 85     28.5     0     PDIP | 14
SOIC | 14
TSSOP | 14    
LM239A Samples not available 4     Open Collector     2     36     1.3     3     0.2     50     Out     Catalog     Standard comparator     -25 to 85     34.5     0     SOIC | 14    
LM2901 Order now 4     Open Collector     2     30     1.3     7     0.2     250     Out     Catalog     Standard comparator     -40 to 125     28.5     0