LM2903 Dual differential comparator, automotive grade | TI.com

LM2903
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Dual differential comparator, automotive grade

 

Recommended alternative parts

  • LM2903B  -  Increased performance with a wider voltage range

Parametrics

Compare all products in Comparators Email Download to Excel
Part number Order Number of channels (#) Output type Propagation delay time (µs) Vs (Max) (V) Vs (Min) (V) Package Group Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Input bias current (+/-) (Max) (nA) Rail-to-rail Rating Operating temperature range (C) Package size: mm2:W x L (PKG) Features VICR (Max) (V) VICR (Min) (V) Approx. price (US$)
LM2903 Order now 2     Open Collector     1.3     30     2     PDIP | 8
SOIC | 8
SO | 8
TSSOP | 8
VSSOP | 8    
7     0.4     50     Out     Catalog     -40 to 125     8PDIP: 93 mm2: 9.43 x 9.81 (PDIP | 8)
8SO: 48 mm2: 7.8 x 6.2 (SO | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
Standard comparator     28.5     0     0.05 | 1ku