LM2903-Q1 AEC-Q100, Grade 0 and 1, Automotive High Voltage Dual Differential Comparator | TI.com

LM2903-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
AEC-Q100, Grade 0 and 1, Automotive High Voltage Dual Differential Comparator

 

Description

This device consists of two independent voltage comparators that are designed to operate from a single power supply over a wide range of voltages. Operation from dual supplies is possible, as long as the difference between the two supplies is 2 V to 36 V, and VCC is at least 1.5 V more positive than the input common-mode voltage. Current drain is independent of the supply voltage. The outputs can be connected to other open-collector outputs to achieve wired-AND relationships.

The LM2903-Q1 is Qualified for the AEC-Q100 Grade 1 temperature range of -40°C to +125°C. The LM2903E-Q1 is Qualified for the AEC-Q100 Grade 0 temperature range of -40°C to +150°C.™

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 0: –40°C to 150°C Ambient Operating Temperature Range (LM2903E-Q1)
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range (LM2903-Q1)
    • Device HBM ESD Classification Level H1C
    • Device CDM ESD Classification Level C4B
  • ESD Protection Exceeds 1000 V Per
    MIL-STD-883, Method 3015; Exceeds 100 V
    Using Machine Model (C = 200 pF, R = 0 Ω)
  • Single Supply or Dual Supplies
  • Low Supply-Current Drain Independent of
    Supply Voltage 0.4 mA Typ Per
    Comparator
  • Low Input Bias Current 25 nA Typ
  • Low Input Offset Current 5 nA Typ
  • Low Input Offset Voltage 2 mV Typ
  • Common-Mode Input Voltage Range Includes Ground
  • Differential Input Voltage Range Equal to Maximum-Rated Supply Voltage ±36 V
  • Low Output Saturation Voltage
  • Output Compatible With TTL, MOS, and CMOS

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Comparators Email Download to Excel
Part number Order Number of channels (#) Output type Propagation delay time (uS) Vs (Max) (V) Vs (Min) (V) Package Group Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Input bias current (+/-) (Max) (nA) Rail-to-rail Rating Operating temperature range (C) Package size: mm2:W x L (PKG) Features VICR (Max) (V) VICR (Min) (V) Approx. price (US$)
LM2903-Q1 Order now 2     Open Collector     1.3     30     2     SOIC | 8
TSSOP | 8
VSSOP | 8    
7     0.4     50     Out     Automotive     -40 to 125
-40 to 150    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
    30.5     0     0.14 | 1ku    
LM193 Order now 2     Open Collector
Open Drain    
1.3     36     2     SOIC | 8     5     0.4     25     Out     Catalog     -55 to 125     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)         34.5     0     0.35 | 100u    
LM2903 Order now 2     Open Collector     1.3     30     2     PDIP | 8
SOIC | 8
SO | 8
TSSOP | 8
VSSOP | 8    
7     0.4     50     Out     Catalog     -40 to 125     8PDIP: 93 mm2: 9.43 x 9.81 (PDIP | 8)
8SO: 48 mm2: 7.8 x 6.2 (SO | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
Standard comparator     28.5     0     0.06 | 1ku    
LM2903V Order now 2     Open Collector     1.3     32     2     SOIC | 8
TSSOP | 8    
7     0.4     50     Out     Catalog     -40 to 125     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)    
Standard comparator     30.5     0     0.13 | 1ku    
LM293 Order now 2     Open Collector     1.3     36     2     PDIP | 8
SOIC | 8
VSSOP | 8    
5     0.4     50     Out     Catalog     -25 to 85     8PDIP: 93 mm2: 9.43 x 9.81 (PDIP | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
Standard comparator     34.5     0     0.06 | 1ku    
LM293A Order now 2     Open Collector