LM2903V Dual Differential Comparator, Enhanced Voltage | TI.com

LM2903V (ACTIVE) Dual Differential Comparator, Enhanced Voltage

 

Description

These devices consist of two independent voltage comparators that are designed to operate from a single power supply over a wide range of voltages. Operation from dual supplies also is possible as long as the difference between the two supplies is 2 V to 36 V, and VCC is at least 1.5 V more positive than the input common-mode voltage. Current drain is independent of the supply voltage. The outputs can be connected to other open-collector outputs to achieve wired-AND relationships.

The LM193 device is characterized for operation from −55°C to +125°C. The LM293 and LM293A devices are characterized for operation from −25°C to +85°C. The LM393 and LM393A devices are characterized for operation from 0°C to 70°C. The LM2903, LM2903V, and LM2903AV devices are characterized for operation from −40°C to +125°C.

Features

  • Single-Supply or Dual Supplies
  • Wide Range of Supply Voltage
    • Maximum Rating: 2 V to 36 V
    • Tested to 30 V: Non-V Devices
    • Tested to 32 V: V-Suffix Devices
  • Low Supply-Current Drain Independent of Supply Voltage: 0.4 mA (Typical) Per Comparator
  • Low Input Bias Current: 25 nA (Typical)
  • Low Input Offset Current: 3 nA (Typical) (LM193)
  • Low Input Offset Voltage: 2 mV (Typical)
  • Common-Mode Input Voltage Range
    Includes Ground
  • Differential Input Voltage Range Equal to Maximum-Rated Supply Voltage: ±36 V
  • Low Output Saturation Voltage
  • Output Compatible With TTL, MOS, and CMOS
  • On Products Compliant to MIL-PRF-38535,
    All Parameters Are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Comparators Email Download to Excel
Part number Order Number of channels (#) Output type Vs (Min) (V) Vs (Max) (V) Propagation delay time (uS) Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Input bias current (+/-) (Max) (nA) Rail-to-rail Rating Features Operating temperature range (C) VICR (Max) (V) VICR (Min) (V) Package Group
LM2903V Order now 2     Open Collector     2     32     1.3     7     0.4     50     Out     Catalog     Standard comparator     -40 to 125     30.5     0     SOIC | 8
TSSOP | 8    
LM193 Order now 2     Open Collector
Open Drain    
2     36     1.3     5     0.4     25     Out     Catalog         -55 to 125     34.5     0     SOIC | 8    
LM2903 Order now 2     Open Collector     2     30     1.3     7     0.4     50     Out     Catalog     Standard comparator     -40 to 125     28.5     0     PDIP | 8
SOIC | 8
SO | 8
TSSOP | 8
VSSOP | 8    
LM2903-Q1 Order now 2     Open Collector     2     30     1.3     7     0.4     50     Out     Automotive         -40 to 125
-40 to 150    
30.5     0     SOIC | 8
TSSOP | 8
VSSOP | 8    
LM293 Order now 2     Open Collector     2     36     1.3     5     0.4     50     Out     Catalog     Standard comparator     -25 to 85     34.5     0     PDIP | 8
SOIC | 8
VSSOP | 8    
LM293A Samples not available 2     Open Collector     2     36     1.3     2     0.4     50     Out     Catalog     Standard comparator     -25 to 85     34.5     0     SOIC | 8
VSSOP | 8    
LM393 Order now