LM2904 Dual Operational Amplifier | TI.com

LM2904 (ACTIVE)

Dual Operational Amplifier

 

Recommended alternative parts

  • LM2904LV  -  Optimized for low voltage applications

Description

The LM358B and LM2904B devices are the next-generation versions of the industry-standard LM358 and LM2904 devices, which include two high-voltage (36-V) operational amplifiers (op amps). These devices provide outstanding value for cost-sensitive applications, with features including low offset (300 µV, typical), common-mode input range to ground, and high differential input voltage capability.

The LM358B and LM2904B devices simplify circuit design with enhanced features such as unity-gain stability, lower offset voltage of 3 mV (maximum at room temperature), and lower quiescent current of 300 µA (typical). High ESD (2 kV, HBM) and integrated EMI and RF filters enable the LM358B and LM2904B devices to be used in the most rugged, environmentally challenging applications.

The LM358B and LM2904B devices are available in micro-size packages, such as TSOT-8 and WSON, as well as industry standard packages, including SOIC, TSSOP, and VSSOP.

Features

  • Wide Supply Range of 3 V to 36 V (B Version)
  • Supply-Current of 300 µA (B Version, Typical)
  • Unity-Gain Bandwidth of 1.2 MHz (B Version)
  • Common-Mode Input Voltage Range Includes Ground, Enabling Direct Sensing Near Ground
  • Low Input Offset Voltage of 3 mV at 25°C (A and B Versions, Maximum)
  • Internal RF and EMI Filter (B Version)
  • On Products Compliant to MIL-PRF-38535, All Parameters Are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in General-purpose op amps

 
Number of channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-rail
Vos (offset voltage @ 25 C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1 kHz (Typ) (nV/rtHz)
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
Offset drift (Typ) (uV/C)
Features
Input bias current (Max) (pA)
CMRR (Typ) (dB)
Output current (Typ) (mA)
Architecture
LM2904 LM2904LV LM358B
2     2     2    
3     2.7     3    
26     5.5     36    
0.7     1     1.2    
0.3     1.5     0.5    
In to V-       In to V-    
7     3     3    
0.35     0.09     0.3    
40     40     40    
Catalog     Catalog     Catalog    
-40 to 125     -40 to 125     -40 to 85    
PDIP | 8
SOIC | 8
SO | 8
TSSOP | 8
VSSOP | 8    
SOIC | 8
TSSOP | 8
VSSOP | 8    
SOIC | 8    
See datasheet (PDIP)
8SO: 48 mm2: 7.8 x 6.2 (SO | 8)
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)    
7     4     4    
Cost Optimized     Cost Optimized
EMI Hardened
Standard Amps    
Cost Optimized
EMI Hardened
Standard Amps    
250000     15     100000    
80       100    
30       30    
Bipolar       Bipolar    

Design tool

WEBENCH® Designer LM2904

Amplifier Topology
 Non-inverting
 Inverting
Desired Power Supply Voltage
Positive Supply (Vcc):  V
Negative Supply (Vee):  V
Allowed Power Supply(Vcc-Vee) = 3.0 to 26.0 V
Desired Input and Output Requirements
  Min Max
Vin  V  V
Vout  V  V
Minimum Temperature = -40.0 °C
Maximum Temperature = 85.0 °C