LM2904-N (ACTIVE)

Low Power Dual Operational Amplifier

Low Power Dual Operational Amplifier - LM2904-N
 

Models (1)

Title Category Type Size (KB) Date Views
LM2904-N PSPICE Model PSpice Model ZIP 1 KB 16 Jan 2012 277 views

Design kits & evaluation modules (2)

Name Part# Type
Universal Do-It-Yourself (DIY) Amplifier Circuit Evaluation Module DIYAMP-EVM Evaluation Modules & Boards
Universal Operational Amplifier Evaluation Module OPAMPEVM Evaluation Modules & Boards

Development tools (2)

Name Part# Type
Analog Engineer's Calculator ANALOG-ENGINEER-CALC Calculation Tools
SPICE-Based Analog Simulation Program TINA-TI Circuit Design & Simulation

WEBENCH® Designer LM2904-N

Amplifier Topology
 Non-inverting
 Inverting
Desired Power Supply Voltage
Positive Supply (Vcc):  V
Negative Supply (Vee):  V
Allowed Power Supply(Vcc-Vee) = 3.0 to 26.0 V
Desired Input and Output Requirements
  Min Max
Vin  V  V
Vout  V  V
Minimum Temperature = -40.0 °C
Maximum Temperature = 85.0 °C