This device consists of two independent, high-gain, frequency-compensated operational amplifiers designed to operate from a single supply over a wide range of voltages. Operation from split supplies also is possible if the difference between the two supplies is 3 V to 26 V (3 V to 32 V for V-suffix devices), and VCC is at least 1.5 V more positive than the input common-mode voltage. The low supply-current drain is independent of the magnitude of the supply voltage.
Applications include transducer amplifiers, dc amplification blocks, and all the conventional operational amplifier circuits that now can be implemented more easily in single-supply-voltage systems. For example, these devices can be operated directly from the standard 5-V supply used in digital systems and easily provide the required interface electronics without additional ±5-V supplies.
The LM2904Q is manufactured to demanding automotive requirements.
Number of channels (#) |
Total Supply Voltage (Min) (+5V=5, +/-5V=10) |
Total Supply Voltage (Max) (+5V=5, +/-5V=10) |
GBW (Typ) (MHz) |
Slew Rate (Typ) (V/us) |
Rail-to-rail |
Vos (offset voltage @ 25 C) (Max) (mV) |
Iq per channel (Typ) (mA) |
Vn at 1 kHz (Typ) (nV/rtHz) |
Rating |
Operating temperature range (C) |
Package Group |
Package size: mm2:W x L (PKG) |
Offset drift (Typ) (uV/C) |
Features |
Input bias current (Max) (pA) |
CMRR (Typ) (dB) |
Output current (Typ) (mA) |
Architecture |
LM2904-Q1 | LM2902-Q1 | OPA4170-Q1 | TLV4314-Q1 |
---|---|---|---|
2 | 4 | 4 | 4 |
3 | 3 | 2.7 | 1.8 |
26 | 26 | 36 | 5.5 |
0.7 | 1.2 | 1.2 | 3 |
0.3 | 0.5 | 0.4 | 1.5 |
In to V- | In to V- |
In to V- Out |
In Out |
2 | 2 | 1.8 | 3 |
0.35 | 0.175 | 0.1 | 0.15 |
40 | 35 | 19 | 16 |
Automotive | Automotive | Automotive | Automotive |
-40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 |
SOIC | 8
TSSOP | 8 |
SOIC | 14
TSSOP | 14 |
TSSOP | 14 | TSSOP | 14 |
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8) |
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14) |
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14) | 14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14) |
7 | 7 | 0.3 | 2 |
|
Standard Amps | EMI Hardened |
Cost Optimized EMI Hardened |
250000 | 250000 | 15 | |
80 | 80 | 120 | 96 |
30 | 40 | 17 | 20 |
Bipolar | Bipolar | CMOS | CMOS |
Order now | Order now | Order now | Order now |