LM2904V Dual Operational Amplifier, Enhanced Voltage | TI.com

LM2904V (ACTIVE)

Dual Operational Amplifier, Enhanced Voltage

 

Description

The LM358B and LM2904B devices are the next-generation versions of the industry-standard LM358 and LM2904 devices, which include two high-voltage (36-V) operational amplifiers (op amps). These devices provide outstanding value for cost-sensitive applications, with features including low offset (300 µV, typical), common-mode input range to ground, and high differential input voltage capability.

The LM358B and LM2904B devices simplify circuit design with enhanced features such as unity-gain stability, lower offset voltage of 3 mV (maximum at room temperature), and lower quiescent current of 300 µA (typical). High ESD (2 kV, HBM) and integrated EMI and RF filters enable the LM358B and LM2904B devices to be used in the most rugged, environmentally challenging applications.

The LM358B and LM2904B devices are available in micro-size packages, such as TSOT-8 and WSON, as well as industry standard packages, including SOIC, TSSOP, and VSSOP.

Features

  • Wide Supply Range of 3 V to 36 V (B Version)
  • Supply-Current of 300 µA (B Version, Typical)
  • Unity-Gain Bandwidth of 1.2 MHz (B Version)
  • Common-Mode Input Voltage Range Includes Ground, Enabling Direct Sensing Near Ground
  • Low Input Offset Voltage of 3 mV at 25°C (A and B Versions, Maximum)
  • Internal RF and EMI Filter (B Version)
  • On Products Compliant to MIL-PRF-38535, All Parameters Are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in General-purpose op amps

 
Number of channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-rail
Vos (offset voltage @ 25 C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1 kHz (Typ) (nV/rtHz)
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
Offset drift (Typ) (uV/C)
Features
Input bias current (Max) (pA)
CMRR (Typ) (dB)
Output current (Typ) (mA)
Architecture
LM2904V LM258 LM2904 LM2904-Q1 LM324 LM358
2     2     2     2     4     2    
3     3     3     3     3     3    
32     32     26     26     32     32    
0.7     0.7     0.7     0.7     1.2     0.7    
0.3     0.3     0.3     0.3     0.5     0.3    
In to V-     In to V-     In to V-     In to V-     In to V-     In to V-    
2     5     7     2     7     7    
0.35     0.35     0.35     0.35     0.175     0.35    
40     40     40     40     35     40    
Catalog     Catalog     Catalog     Automotive     Catalog     Catalog    
-40 to 125     -25 to 85     -40 to 125     -40 to 125     0 to 70     0 to 70    
SOIC | 8
TSSOP | 8    
PDIP | 8
SOIC | 8
VSSOP | 8    
PDIP | 8
SOIC | 8
SO | 8
TSSOP | 8
VSSOP | 8    
SOIC | 8
TSSOP | 8    
PDIP | 14
SOIC | 14
SO | 14
TSSOP | 14    
PDIP | 8
SOIC | 8
SO | 8
TSSOP | 8
VSSOP | 8    
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)    
See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
See datasheet (PDIP)
8SO: 48 mm2: 7.8 x 6.2 (SO | 8)
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)    
See datasheet (PDIP)
14SO: 80 mm2: 7.8 x 10.2 (SO | 14)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)    
See datasheet (PDIP)
8SO: 48 mm2: 7.8 x 6.2 (SO | 8)
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
7     7     7     7       7    
   
   
Cost Optimized    
   
Standard Amps     Standard Amps    
250000     150000     250000     250000     250000     150000    
80     80     80     80     80     80    
30     30     30     30     40     30    
Bipolar     Bipolar     Bipolar     Bipolar     Bipolar     Bipolar