Datasheet
- LM2907/LM2917 Frequency to Voltage Converter (Rev. C)
(PDF , 2195 KB) 28 Mar 2013 - View All Technical Documents
Device Uses
- Over/Under Speed Sensing
- Frequency to Voltage Conversion (Tachometer)
- Speedometers
- Breaker Point Dwell Meters
- Hand-Held Tachometer
- Speed Governors
- Cruise Control
- Automotive Door Lock Control
- Clutch Control
- Horn Control
- Touch or Sound Switches
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | LM2917M | ACTIVE | -40 to 85 | 0.65 | 1ku | SOIC (D) | 14 | View | 55 | TUBE | 1K - 5K | 1k quantity lead time: In stock | Not Available | | LM2917M-8 | ACTIVE | -40 to 85 | 0.65 | 1ku | SOIC (D) | 8 | View | 95 | TUBE | 1K - 5K | 1k quantity lead time: In stock | | LM2917M-8/NOPB | ACTIVE | -40 to 85 | 0.65 | 1ku | SOIC (D) | 8 | View | 95 | TUBE | >5K | 1k quantity lead time: In stock | | LM2917M/NOPB | ACTIVE | -40 to 85 | 0.65 | 1ku | SOIC (D) | 14 | View | 55 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LM2917MX | ACTIVE | -40 to 85 | 0.65 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LM2917MX-8 | ACTIVE | -40 to 85 | 0.65 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | LM2917MX-8/NOPB | ACTIVE | -40 to 85 | 0.65 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | LM2917MX/NOPB | ACTIVE | -40 to 85 | 0.65 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | LM2917N | ACTIVE | -40 to 85 | 0.71 | 1ku | PDIP (NFF) | 14 | View | 25 | TUBE | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | LM2917N-8 | ACTIVE | -40 to 85 | 0.71 | 1ku | PDIP (P) | 8 | View | 40 | TUBE | >5K | 1k quantity lead time: In stock | | LM2917N-8/NOPB | ACTIVE | -40 to 85 | 0.71 | 1ku | PDIP (P) | 8 | View | 40 | TUBE | >5K | 1k quantity lead time: In stock | | LM2917N/NOPB | ACTIVE | -40 to 85 | 0.71 | 1ku | PDIP (NFF) | 14 | View | 25 | TUBE | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2195 | 28 Mar 2013 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
See More Training & Events

Cart 