Title | Category | Type | Date |
---|---|---|---|
LM2936Q Unencrypted PSpice Model | PSpice Model | ZIP | 16 Mar 2017 |
LM2936 TINA-TI Transient Spice Model | TINA-TI Spice Model | ZIP | 26 Dec 2013 |
LM2936-3P0 TINA-TI Transient Reference Design | TINA-TI Reference Design | TSC | 26 Dec 2013 |
LM2936-5P0 TINA-TI Transient Reference Design | TINA-TI Reference Design | TSC | 26 Dec 2013 |
LM2936-3P3 TINA-TI Transient Reference Design | TINA-TI Reference Design | TSC | 26 Dec 2013 |
LM2936Q PSpice Model (Rev. A) | PSpice Model | ZIP | 22 Oct 2013 |
Name | Part# | Type |
---|---|---|
DRV8313 Evaluation Module | DRV8313EVM | Evaluation Modules & Boards |
6V-16V Input Four Phase Synchronous Boost Converter Audio Amplifier (25V@24A) Reference Design
This 600W four phase synchronous boost supplies 25V @ 24A from a 6V - 16V input. Four phase operation allows fewer input and output capacitors and better thermal balancing with surface mount components.
View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.