LM2936Q-Q1 Ultra-Low Quiescent Current LDO Voltage Regulator | TI.com

LM2936Q-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Ultra-Low Quiescent Current LDO Voltage Regulator

 

Recommended alternative parts

  • LP2951-N  -  100-mA, Wide-Vin LDO with Adjustable Vout
  • LP5907-Q1  -  250-mA, Ultra Low-Noise, Low-IQ LDO
  • LP5912-Q1  -  500-mA, Low-Noise, Low-IQ, High PSRR LDO

Description

The LM2936Q ultralow quiescent-current regulator features low dropout voltage and low current in the standby mode. With less than 15-μA quiescent current at a 100-μA load, the LM2936Q is ideally suited for automotive and other battery-operated systems. The LM2936Q retains all of the features that are common to low-dropout regulators including a low dropout PNP pass device, short-circuit protection, reverse battery protection, and thermal shutdown. The LM2936Q has a 40-V maximum operating voltage limit, a −40°C to +125°C operating temperature range, and ±3% output voltage tolerance over the entire output current, input voltage, and temperature range. The LM2936Q is available in
8-pin SOIC and VSSOP packages, a 4-pin SOT–223 package, as well as a 3-pin TO-252 surface mount package.

For all available packages, see the orderable addendum at the end of the data sheet.

Features

  • Qualified for Automotive Applications
  • AEC Q100-Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
  • Operating Input Voltage: 5.5 V to 40 V
  • Ultralow Quiescent Current (IQ ≤ 15 μA for IOUT = 100 μA)
  • Fixed 3-V, 3.3-V or 5-V With 50-mA Output
  • ±2% Initial Output Tolerance
  • ±3% Output Tolerance Over Line, Load, and Temperature
  • Dropout Voltage Typically 200 mV at IOUT = 50 mA
  • Reverse Battery Protection
  • –50-V Input Transient Protection
  • Internal Short Circuit Current Limit
  • Internal Thermal Shutdown Protection
  • 40-V Operating Voltage Limit
  • Shutdown Pin Available with LM2936QBM Package

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating PSRR @ 100 KHz (dB) Accuracy (%) Dropout voltage (Vdo) (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
LM2936Q-Q1 Order now Fixed Output     0.05     60     5.5     5     3     3
3.3
5    
SOIC | 8
SOT-223 | 4
TO-252 | 3
VSSOP | 8    
Reverse Voltage Protection     1     -40 to 125     51     500     0.73 | 1ku     Automotive     35     4     200     0.015     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
4SOT-223: 46 mm2: 7 x 6.5 (SOT-223 | 4)
3TO-252: 40 mm2: 6.1 x 6.58 (TO-252 | 3)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
TPS798-Q1 Order now Adjustable Output
Fixed Output    
0.05     50     3     28     1.275     5     HVSSOP | 8     Enable
Reverse Current Protection
Reverse Voltage Protection    
1     -40 to 125     57     100     0.81 | 1ku     Automotive     36     3     300     0.04     8HVSSOP: 15 mm2: 4.9 x 3 (HVSSOP | 8)    
TPS7A16-Q1 Order now Adjustable Output
Fixed Output    
0.1     60     3     18.5     1.2     3.3
5    
HVSSOP | 8     Enable
Power Good    
1     -40 to 125     66     215     1.24 | 1ku     Automotive     26     2     60     0.005     8HVSSOP: 15 mm2: 4.9 x 3 (HVSSOP | 8)    
TPS7A16A-Q1 Order now Adjustable Output
Fixed Output    
0.1     60     3     18.5     1.2     3.3
5    
HVSSOP | 8     Enable
Power Good    
1     -40 to 125     66     215     1.15 | 1ku     Automotive     26     2     60     0.005     8HVSSOP: 15 mm2: 4.9 x 3 (HVSSOP | 8)