LM2941
(ACTIVE) 1A Low Dropout Adjustable Regulator

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
LM2941LD ACTIVE -40 to 125 0.68 | 1ku WSON (NGN) | 8 View 1000 | SMALL T&R >5K 1k quantity lead time: In stock
LM2941LD/NOPB ACTIVE -40 to 125 0.68 | 1ku WSON (NGN) | 8 View 1000 | SMALL T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM2941LDX ACTIVE -40 to 125 0.68 | 1ku WSON (NGN) | 8 View 4500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM2941LDX/NOPB ACTIVE -40 to 125 0.68 | 1ku WSON (NGN) | 8 View 4500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM2941S ACTIVE -40 to 125 0.70 | 1ku DDPAK/TO-263 (KTT) | 5 View 45 | TUBE >5K 1k quantity lead time: In stock
LM2941S/NOPB ACTIVE -40 to 125 0.70 | 1ku DDPAK/TO-263 (KTT) | 5 View 45 | TUBE >5K 1k quantity lead time: In stock
Not Available
LM2941SX ACTIVE -40 to 125 0.70 | 1ku DDPAK/TO-263 (KTT) | 5 View 500 | LARGE T&R 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM2941SX/NOPB ACTIVE -40 to 125 0.70 | 1ku DDPAK/TO-263 (KTT) | 5 View 500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM2941T ACTIVE -40 to 125 0.61 | 1ku TO-220 (KC) | 5 View 45 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor LM2941T/LB03 ACTIVE   0.61 | 1ku TO-220 (NDH) | 5 View 45 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM2941T/LB04 ACTIVE   0.61 | 1ku TO-220 (NEB) | 5 View 45 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM2941T/LB08 ACTIVE   0.61 | 1ku TO-220 (NEC) | 5 View 45 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM2941T/LF03 ACTIVE   0.61 | 1ku TO-220 (NDH) | 5 View 45 | TUBE 1K - 5K 1k quantity lead time: In stock
LM2941T/NOPB ACTIVE -40 to 125 0.61 | 1ku TO-220 (KC) | 5 View 45 | TUBE >5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
LP38690   1A Low Dropout CMOS Linear Regulators Stable with Ceramic Output Capacitors   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    Lower Quiescent Current, Stable With Ceramic Output Capacitors  
LP38692   1A Low Dropout CMOS Linear Regulators, Stable with Ceramic Output Capacitors   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    Lower Quiescent Current, Stable With Ceramic Output Capacitors & Enable Pin  
LP3878-ADJ   Micropower 800mA Low Noise "Ceramic Stable" Adjustable Voltage Regulator for 1V to 5V App.   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    Improved Output Current  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 3232 03 Apr 2013

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 206 21 Mar 2013 1,604

More Literature (1)

Title Type Size (KB) Date Views
PDF 56 20 Dec 2012 461

External Articles (1)



TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Click Here