LM2941

ACTIVE

1-A, 26-V, high-PSRR, adjustable low-dropout voltage regulator with enable from -40°C to +125°C

Product details

Output options Adjustable Output Iout (max) (A) 1 Vin (max) (V) 26 Vin (min) (V) 6 Vout (max) (V) 20 Vout (min) (V) 5 Noise (µVrms) 600 Iq (typ) (mA) 10 Thermal resistance θJA (°C/W) 41 Rating Catalog Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Features Enable Accuracy (%) 5 PSRR at 100 KHz (dB) 67 Dropout voltage (Vdo) (typ) (mV) 500 Operating temperature range (°C) -40 to 125
Output options Adjustable Output Iout (max) (A) 1 Vin (max) (V) 26 Vin (min) (V) 6 Vout (max) (V) 20 Vout (min) (V) 5 Noise (µVrms) 600 Iq (typ) (mA) 10 Thermal resistance θJA (°C/W) 41 Rating Catalog Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Features Enable Accuracy (%) 5 PSRR at 100 KHz (dB) 67 Dropout voltage (Vdo) (typ) (mV) 500 Operating temperature range (°C) -40 to 125
TO-220 (KC) 5 45.212 mm² 10.16 x 4.45 TO-220 (NDH) 5 86.0552 mm² 10.16 x 8.47 TO-263 (KTT) 5 154.8384 mm² 10.16 x 15.24 WSON (NGN) 8 16 mm² 4 x 4
  • Operating VIN Range: 6 V to 26 V
  • Output Voltage Adjustable From 5 V to 20 V
  • Dropout Voltage Typically 0.5 V at IOUT = 1 A
  • Output Current in Excess of 1 A
  • Trimmed Reference Voltage
  • Reverse Battery Protection
  • Internal Short-Circuit Current Limit
  • Mirror Image Insertion Protection
  • P+ Product Enhancement Tested
  • TTL, CMOS Compatible ON/OFF Switch
  • WSON Space-Saving Package
  • Operating VIN Range: 6 V to 26 V
  • Output Voltage Adjustable From 5 V to 20 V
  • Dropout Voltage Typically 0.5 V at IOUT = 1 A
  • Output Current in Excess of 1 A
  • Trimmed Reference Voltage
  • Reverse Battery Protection
  • Internal Short-Circuit Current Limit
  • Mirror Image Insertion Protection
  • P+ Product Enhancement Tested
  • TTL, CMOS Compatible ON/OFF Switch
  • WSON Space-Saving Package

The LM2941 positive voltage regulator features the ability to source 1 A of output current with a typical dropout voltage of 0.5 V and a maximum of 1 V over the entire temperature range. Furthermore, a quiescent current reduction circuit has been included which reduces the ground pin current when the differential between the input voltage and the output voltage exceeds approximately 3 V. The quiescent current with 1 A of output current and an input-output differential of 5 V is therefore only 30 mA. Higher quiescent currents only exist when the regulator is in the dropout mode (VIN − VOUT ≤ 3 V).

Designed also for vehicular applications, the LM2941 and all regulated circuitry are protected from reverse battery installations or two-battery jumps. During line transients, such as load dump when the input voltage can momentarily exceed the specified maximum operating voltage, the regulator will automatically shut down to protect both the internal circuits and the load. Familiar regulator features such as short circuit and thermal overload protection are also provided.

The LM2941 positive voltage regulator features the ability to source 1 A of output current with a typical dropout voltage of 0.5 V and a maximum of 1 V over the entire temperature range. Furthermore, a quiescent current reduction circuit has been included which reduces the ground pin current when the differential between the input voltage and the output voltage exceeds approximately 3 V. The quiescent current with 1 A of output current and an input-output differential of 5 V is therefore only 30 mA. Higher quiescent currents only exist when the regulator is in the dropout mode (VIN − VOUT ≤ 3 V).

Designed also for vehicular applications, the LM2941 and all regulated circuitry are protected from reverse battery installations or two-battery jumps. During line transients, such as load dump when the input voltage can momentarily exceed the specified maximum operating voltage, the regulator will automatically shut down to protect both the internal circuits and the load. Familiar regulator features such as short circuit and thermal overload protection are also provided.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM2941x 1-A Low Dropout Adjustable Regulator datasheet (Rev. I) PDF | HTML 12 Jan 2015
More literature Die D/S LM2941 MDE 1A Low Dropout Adjustable Regulator 20 Dec 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS90UB9702-Q1EVM — DS90UB9702-Q1 evaluation module

The DS90UB9702-Q1EVM evaluation module (EVM) is a functional board design for evaluating the DS90UB9702-Q1 FPD-Link IV deserializer hub. The DS90UB9702-Q1 is a versatile deserializer capable of receiving data from up to four independent video sources using FPD-Link III and FPD-Link IV serializers. (...)
Simulation model

LM2941 PSpice Transient Model (Rev. A)

SNVM602A.ZIP (57 KB) - PSpice Model
Simulation model

LM2941 TINA-TI Transient Model

SNVM700.TSC (98 KB) - TINA-TI Spice Model
Simulation model

LM2941 TINA-TI Transient Reference Design

SNVM699.ZIP (10 KB) - TINA-TI Reference Design
Simulation model

LM2941 Unencrypted PSpice Transient Model

SNVMAB1.ZIP (2 KB) - PSpice Model
Package Pins Download
TO-220 (KC) 5 View options
TO-220 (NDH) 5 View options
TO-263 (KTT) 5 View options
WSON (NGN) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos