LM2941QML-SP

ACTIVE

Radiation-hardened QMLV, 6-V to 26-V input, 1-A adjustable output linear regulator

LM2941QML-SP

ACTIVE

Product details

Output options Adjustable Output Iout (max) (A) 1 Vin (max) (V) 26 Vin (min) (V) 6 Vout (max) (V) 20 Vout (min) (V) 5 Fixed output options (V) 0 Noise (µVrms) 600 Iq (typ) (mA) 10 Thermal resistance θJA (°C/W) 41 Rating Space Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Features Enable Accuracy (%) 5 PSRR at 100 KHz (dB) 67 Dropout voltage (Vdo) (typ) (mV) 500 Operating temperature range (°C) -55 to 125 Radiation, SEL (MeV·cm2/mg) Bipolar Radiation, TID (typ) (krad) 100
Output options Adjustable Output Iout (max) (A) 1 Vin (max) (V) 26 Vin (min) (V) 6 Vout (max) (V) 20 Vout (min) (V) 5 Fixed output options (V) 0 Noise (µVrms) 600 Iq (typ) (mA) 10 Thermal resistance θJA (°C/W) 41 Rating Space Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Features Enable Accuracy (%) 5 PSRR at 100 KHz (dB) 67 Dropout voltage (Vdo) (typ) (mV) 500 Operating temperature range (°C) -55 to 125 Radiation, SEL (MeV·cm2/mg) Bipolar Radiation, TID (typ) (krad) 100
CFP (NAC) 16 62.9285 mm² 9.91 x 6.35 DIESALE (Y) See data sheet
  • Available with Radiation Ensure
    • ELDRS Free 100 krad(Si)
  • Output Voltage Adjustable from 5V to 20V
  • Dropout Voltage Typically 0.5V at IO = 1A
  • Output Current in Excess of 1A
  • Trimmed Reference Voltage
  • Reverse Battery Protection
  • Internal Short Circuit Current Limit
  • Mirror Image Insertion Protection
  • TTL, CMOS Compatible ON/OFF Switch

All trademarks are the property of their respective owners.

  • Available with Radiation Ensure
    • ELDRS Free 100 krad(Si)
  • Output Voltage Adjustable from 5V to 20V
  • Dropout Voltage Typically 0.5V at IO = 1A
  • Output Current in Excess of 1A
  • Trimmed Reference Voltage
  • Reverse Battery Protection
  • Internal Short Circuit Current Limit
  • Mirror Image Insertion Protection
  • TTL, CMOS Compatible ON/OFF Switch

All trademarks are the property of their respective owners.

The LM2941 positive voltage regulator features the ability to source 1A of output current with a typical dropout voltage of 0.5V and a maximum of 1V over the entire temperature range. Furthermore, a quiescent current reduction circuit has been included which reduces the ground pin current when the differential between the input voltage and the output voltage exceeds approximately 3V. The quiescent current with 1A of output current and an input-output differential of 5V is therefore only 30mA. Higher quiescent currents only exist when the regulator is in the dropout mode (VI − VO ≤ 3V).

Originally designed for vehicular applications, the LM2941 and all regulated circuitry are protected from reverse battery installations or two-battery jumps. During line transients, such as load dump when the input voltage can momentarily exceed the specified maximum operating voltage, the regulator will automatically shut down to protect both the internal circuits and the load. Familiar regulator features such as short circuit and thermal overload protection are also provided.

The LM2941 positive voltage regulator features the ability to source 1A of output current with a typical dropout voltage of 0.5V and a maximum of 1V over the entire temperature range. Furthermore, a quiescent current reduction circuit has been included which reduces the ground pin current when the differential between the input voltage and the output voltage exceeds approximately 3V. The quiescent current with 1A of output current and an input-output differential of 5V is therefore only 30mA. Higher quiescent currents only exist when the regulator is in the dropout mode (VI − VO ≤ 3V).

Originally designed for vehicular applications, the LM2941 and all regulated circuitry are protected from reverse battery installations or two-battery jumps. During line transients, such as load dump when the input voltage can momentarily exceed the specified maximum operating voltage, the regulator will automatically shut down to protect both the internal circuits and the load. Familiar regulator features such as short circuit and thermal overload protection are also provided.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS73801-SEP ACTIVE Radiation-tolerant, 2.2-V to 20-V input, 1-A adjustable LDO regulator in a plastic package Lower quiescent current (1 mA), lower noise (45 Vrms) and packaged with a radiation-tolerant plastic designed for shorter duration or LEO missions
TPS7A4501-SP ACTIVE Radiation-hardened, QMLV, 1.5-V to 20-V input 1.5-A low-dropout (LDO) regulator Lower quiescent current (1 mA), higher max output current (1.5 A) and lower noise (45 Vrms) optimized for faster transient response

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 13
Type Title Date
* Data sheet LM2941QML 1A Low Dropout Adjustable Regulator datasheet (Rev. B) 22 Apr 2013
* Radiation & reliability report LM2941QML-SP Neutron Displacement Damage (NDD) Characterization Report 29 Oct 2021
* SMD LM2941QML-SP SMD 5962-91667 21 Jun 2016
* Radiation & reliability report LM2941WGRLQMLV ELDRS Report 11 May 2012
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. A) 31 Aug 2023
Application note QML flow, its importance, and obtaining lot information (Rev. C) 30 Aug 2023
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. A) PDF | HTML 17 Nov 2022
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19 Oct 2022
Selection guide TI Space Products (Rev. I) 03 Mar 2022
Application note DLA Standard Microcircuit Drawings (SMD) and JAN Part Numbers Primer 21 Aug 2020
Application note Hermetic Package Reflow Profiles, Termination Finishes, and Lead Trim and Form PDF | HTML 18 May 2020
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019
Application note Use of an LDO as a Load Switch for Space Applications 01 Aug 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
CFP (NAC) 16 View options
DIESALE (Y)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos