LM311 High Speed, 30V, Differential Comparator With Strobes | TI.com

LM311 (ACTIVE) High Speed, 30V, Differential Comparator With Strobes

 

Recommended alternative parts

  • LM393  -  Dual differential comparator
  • LMV393  -  Dual general purpose low voltage comparator
  • TLV7011  -  Small Size, Micro Power, Low Voltage Comparator
  • LM339  -  Quad differential comparator
  • LM306  -  Single, Strobed, High Speed Differential Comparator with Push-Pull Outputs

Other devices and data sheet

Other device variants can also be found in the   LM311-MIL product page

Description

The LM111, LM211, and LM311 devices are single high-speed voltage comparators. These devices are designed to operate from a wide range of power-supply voltages, including ±15-V supplies for operational amplifiers and 5-V supplies for logic systems. The output levels are compatible with most TTL and MOS circuits. These comparators are capable of driving lamps or relays and switching voltages up to 50 V at 50 mA. All inputs and outputs can be isolated from system ground. The outputs can drive loads referenced to ground, VCC+ or VCC−. Offset balancing and strobe capabilities are available, and the outputs can be wire-OR connected. If the strobe is low, the output is in the off state, regardless of the differential input.

Features

  • Fast Response Time: 165 ns
  • Strobe Capability
  • Maximum Input Bias Current: 300 nA
  • Maximum Input Offset Current: 70 nA
  • Can Operate From Single 5-V Supply
  • Available in Q-Temp Automotive
    • High-Reliability Automotive Applications
    • Configuration Control and Print Support
    • Qualification to Automotive Standards
  • On Products Compliant to MIL-PRF-38535,
    All Parameters Are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Comparators Email Download to Excel
Part number Order Number of channels (#) Output type Vs (Min) (V) Vs (Max) (V) Propagation delay time (uS) Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Input bias current (+/-) (Max) (nA) Rail-to-rail Rating Features Operating temperature range (C) VICR (Max) (V) VICR (Min) (V) Package Group
LM311 Order now 1     Open Collector     3.5     30     0.115     7.5     5.1     250     No     Catalog     Strobe
Vos Adj Pin    
0 to 70     28     0.5     PDIP | 8
SOIC | 8
SO | 8
TSSOP | 8    
LM211 Order now 1     Open Collector     3.5     30     0.115     3     5.1     100     No     Catalog     Strobe
Vos Adj Pin    
-40 to 125
-40 to 85    
13.8     -14.7     PDIP | 8
SOIC | 8
TSSOP | 8    
LM211-Q1 Samples not available 1     Open Collector     3.5     30     0.115     3     5.1     100     No     Automotive     Strobe
Vos Adj Pin    
-40 to 125     28     0.5     SOIC | 8    
LM306 Samples not available 1     Open Collector     10     24     0.028     5     5.5     25000     No     Catalog    
   
0 to 70     17     7     PDIP | 8
SOIC | 8